eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

600 - 1000nm, 25.4mm Dia. Uncoated, Silicon, Laser Mirror

×
Stock #90-139 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$147.00
Volume Pricing
Qty 1+ C$147.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Flat Mirror

Physical & Mechanical Properties

Parallelism (arcmin):
<3
Clear Aperture (%):
90
Back Surface:
Commercial Polish
Diameter (mm):
25.40 +0.00/-0.10
Thickness (mm):
6.35 ±0.10
Edges:
Ground, protective bevel as needed

Optical Properties

Surface Quality:
40-20
Coating Specification:
N/A
GDD Specification:
0 ±30fs2 @ 600 - 1000nm
Wavelength Range (nm):
600 - 1000
Surface Flatness (P-V):
λ/10
Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Optical Grade Silicon

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Silicon Substrate for Thermally Demanding Ultrafast Setups
  • λ/10 Surface Flatness and 40-20 Surface Quality
  • Available In Standard Diameters for Coating Flexibility and System Integration

TECHSPEC® Silicon Laser Mirror Substrates feature a high-thermal-conductivity silicon substrate designed for thermally demanding high-power and ultrafast laser applications. Optimized for efficient heat distribution in challenging optical setups, these substrates help mitigate thermally induced wavefront distortion. Designed as a coating-ready platform, TECHSPEC® Silicon Laser Mirror Substrates provide a flexible foundation for custom broadband or low-dispersion mirror solutions. Available in 12.7mm, 25.4mm, and 50.8mm diameters, these mirrors offer flexibility for integration into a wide range of laser system configurations.

;