eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

8mm, f/8 UCi Series Fixed Focal Length Lens

8mm, f/1.8 UCi Series Fixed Focal Length Lens

8mm, f/1.8 UCi Series Fixed Focal Length Lens

8mm, f/1.8 UCi Series Fixed Focal Length Lens
×
Stock #28-638 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$378.00
Volume Pricing
Qty 1+ C$378.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Series:
UCi Series
Type:
Fixed Focal Length Lens
Imaging Lens Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Fixed
Length (mm):
49.75
Maximum Diameter (mm):
34
Outer Diameter (mm):
34
Weight (g):
25
Maximum Rear Protrusion (mm):
4.25
Maximum Length (mm):
44.50

Optical Properties

Horizontal Field of View @ Max Sensor Format:
44.7°
Horizontal Field of View, 1/2" Sensor:
44.7°
Horizontal Field of View, 1/2.5" Sensor:
40.7°
Horizontal Field of View, 1/3" Sensor:
33.9°
Horizontal Field of View, 1/4" Sensor:
25.6°
Maximum Image Circle (mm):
8.00
Numerical Aperture NA, Object Side:
0.0069
Number of Elements (Groups):
9 (8)
Focal Length FL (mm):
8.00
Working Distance (mm):
50 - ∞
Aperture (f/#):
f/8
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2
Entrance Pupil Position (mm):
22.07
Object Space Principal Plane (mm):
27.98
Image Space Principal Plane (mm):
1.77
Maximum Distortion (%):
6.87
Exit Pupil Position (mm):
-20.88
Lens Wavelength Range:
VIS
Wavelength:
VIS

Sensor

Optimized Sensor Format:
1/2.5"
Maximum Sensor Format:
1/2"

Threading & Mounting

Filter Thread:
M34 X 0.05
Filter Thread Adapter:
N/a
Mount:
C-Mount

Environmental & Durability Factors

Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team
Type of Ruggedization:
Industrial (Fixed Aperture with Simplified Mechanics)

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Up to 1/1.8", C-Mount, S-Mount Lens
  • Up to 12 MegaPixels, 1.85µm Pixel Size Sensors
  • Instrumentation (UCi) versions of our UC Series Lenses with Streamlined Mechanical Designs and Fixed Apertures
  • 4mm to 35mm Focal Length

TECHSPEC® UCi Series Fixed Focal Length Lenses utilize the same optics as the TECHSPEC UC Series Lenses and feature 4K resolution. These lenses are designed for small pixels ≤2.2μm and offer a wide range of fixed apertures for a variety of applications. While optimized for 1/2.5" sensors, many focal length options can be used on sensors up to 1/1.8”. TECHSPEC® UCi Series Fixed Focal Length Lenses are ideal for OEM applications that require small, robust, and lightweight imaging solutions.

Note: For adjustable aperture options, see our TECHSPEC® UC Series Fixed Focal Length Lenses.

Edmund Optics has created a family of high-performance ultra-compact optical designs (the UC Series family) and developed 3 customized optomechanical solutions targeted for specific applications. These lens sub-families utilize the same optics as the UC Series lenses providing the same optical performance in a variety of optomechanical solutions to meet your application requirements:

UC Series: Features locking cam focus and iris adjustment in an ultra-compact design and is the most adjustable version of these optical designs; they are the typical high-quality machine vision lenses.

UCi Series: Simplified mechanics featuring fixed apertures with compact housing. Industrial Ruggedization for reduced size, cost, and locked focus.

UCr Series: All optics glued in place and a locking C-clamp focus ring. Stabilized Ruggedization for reduced pixel shift and improved focus stability.

UCw Series: Waterproof, designed to meet IEC Ingress Protection Code IPX7 to withstand exposure to water up to 1 meter depth for 30 minutes.

Technical Information