eo_logo
 
Product added to cart

9" x 11" Bag (50 Sheets) Free-Sat Presaturated Wipes

×
Stock #90-228 New 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$63.00
Volume Pricing
Qty 1+ C$63.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Number of Sheets:
50
Note:
Meets USP <797> and USP <800> wipe requirements

Physical & Mechanical Properties

Dimensions (inches):
9 x 11

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Presaturated with 70% Isopropyl Alcohol (IPA)|30% Deionized Water (DI)
  • Durable, Low-Lint Polypropylene Material
  • Suitable for Use in ISO Class 5 Through Class 8 Cleanrooms

FREE-SAT™ Presaturated Cleanroom Wipes are a convenient solution for wiping and cleaning in applications where low particulate generation is required. Pre-saturated with 70% IPA and 30% DI water, these wipes are bagged in a re-sealable container to preserve moisture and allow easy dispensing. FREE-SAT™ Presaturated Cleanroom Wipes feature clean-cut edges to prevent shedding/linting and are made from a tough and abrasion-resistant 100% polypropylene material. These wipes meet USP <797> and USP <800> wipe requirements, are suitable for use in ISO class 5 to 8 cleanrooms, and are available in 9” x 11” or 7” x 7” sizes.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;