eo_logo
 
Product added to cart

AURORA 40-85eV (15 - 31nm) XUV Phase Retarder

See More by UltraFast Innovations (UFI)
×
Stock #75-231 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$51,408.00
Volume Pricing
Qty 1+ C$51,408.00 each
Need More? Request Quote
Product Downloads

Specifications

Ellipticity (Pc1):
0.85 @ 23.4nm (Fe)
0.75 @ 18.79 (Ni)

General

Note:
Included with the Unit
9-pin D-Sub connector
DN40CF window for vacuum chamber integration

Physical & Mechanical Properties

Dimensions (mm):
51 x 118
Clear Aperture CA (mm):
3

Optical Properties

Transmission (%):
>25
Wavelength Range (nm):
14.58 - 30.99
Extra Beam Path (mm):
3

Electrical

Bandwidth (eV):
40 - 85

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Near Circular Polarization of Extreme UV (XUV) Light without Adding Dispersion
  • Up to 40% Max Transmission
  • Spectral Range Options of 40 – 85 eV (15 - 31nm) or 10 – 35 eV (31 - 124nm)

 

UltraFast Innovations (UFI) Aurora XUV Phase Retarders are designed to act as a quarter waveplate to turn linearly polarized XUV light into circularly polarized light without introducing additional dispersion. These phase retarders achieve close to-circular polarization of PC = 0.75 and feature a > 25% transmission around 66 eV photon energy, at the Ni M2/M3 edge. Broad bandwidth options of 40 – 85eV (15 - 31nm) or 10 – 35eV (31 - 124nm) are available and a clear aperture of 3mm will allow the low divergent XUV light to pass through without clipping. UltraFast Innovations (UFI) Aurora XUV Phase Retarders use a transmission optimized, four mirror-grazing incidence reflection geometry that induces a quarter wave phase offset between the s- and p-polarization components of a linearly polarized input XUV beam. These retarders are ideal for XUV ultrafast high-harmonic, laser-based pump probe, and attosecond applications.

Note: Please contact Edmund Optics after placing your order (or prior to ordering) to provide:

  • Required cable length between AURORA and the vacuum flange (include units)
  • Country of operation / end-use country (required to supply the correct cable type)
;