eo_logo
 
Product added to cart

BA-CAM - Beam Analyzer CAMera Single Spot Beam Profiler

×
Stock #86-902 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$9,562.00
Volume Pricing
Qty 1+ C$9,562.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
BA-CAM-200-1200-I12-EO

Physical & Mechanical Properties

Dimensions (mm):
49.1 x 29.1 x 29.1
Input Beam Diameter, 1/e2 (mm):
6.2

Optical Properties

Spectral Range:
300 - 1200
Maximum Focused Beam Size (μm):
6200
Minimum Focused Spot Size (μm):
28

Sensor

Pixel Size, H x V (μm):
2.74 x 2.74
Pixels (H x V):
4,128 x 3,008
Sensing Area, H x V (mm):
11.31 x 8.24
Sensor Format:
1/1.1"
Frame Rate:
10
Shutter Type:
Global

Electrical

Trigger:
Auto or External (8-pin Hirose connector HR25-7TR-8PA(73)) - #86-758
Power Consumption (V):
1.9 – 4.0

Hardware & Interface Connectivity

Connector:
GigE POE
Power Supply:
Power Supply Required and Sold Separately: Power Over Ethernet (PoE) Single Port injector - #68-469 AND 2X of any of the following - #63-863, #63-864, #59-231, #59-232, #59-233, #59-234

Environmental & Durability Factors

Operating Temperature (°C):
+0 to +50

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Analysis of Beam Profile, Centroid, Ellipticity, Clip Levels, Flatness Factor, Plateau Uniformity
  • Supports CW and Pulsed Laser Sources
  • Ideal for Laser System Diagnostics and Process Optimization
  • Compliant with ISO 13694 Spatial Beam Metrics

Haas Laser Technologies BA-CAM Beam Analyzer Cameras deliver precise, measurement and monitoring of continuous wave (CW) and pulsed laser sources. Designed in accordance with ISO 13694 standards for laser and laser-related equipment, the BA-CAM provides accurate spatial beam characterization to ensure optimal laser system performance. Offering detailed analysis of beam profile, circularity, centroid location, ellipticity, clip levels, flatness factor, and plateau uniformity, this analyzer enables early detection of alignment issues or system degradation. Haas Laser Technologies BA-CAM Beam Analyzer Cameras are designed without moving components, ensuring high reliability and providing instantaneous feedback on the laser beam and related optical elements.

;