eo_logo
 
Product added to cart

Basler ace acA1920-25gc Color GigE Camera, CS Mount

See More by Basler
Basler ace GigE Cameras

Basler ace GigE Cameras

Basler ace GigE Cameras
×
Stock #74-907 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$610.40
Volume Pricing
Qty 1+ C$610.40 each
Need More? Request Quote
Product Downloads

Specifications

Spectrum:
Color

General

Type:
Color Camera
Model Number:
acA1920-25gc
Manufacturer:
Basler
Camera Series:
ace

Physical & Mechanical Properties

Dimensions (mm):
42 mm x 29 mm x 29 mm
Weight (g):
90
Housing:
Full

Sensor

Sensor Format:
1/3.7"
Resolution (Megapixels):
2.00
Frame Rate (fps):
25.00
Pixels (H x V):
1,920 x 1,080
Pixel Size, H x V (μm):
2.2 x 2.2
Sensing Area, H x V (mm):
4.22 x 2.38
Imaging Sensor:
MT9P031
Type of Sensor:
Progressive Scan CMOS
Shutter Type:
Rolling
Pixel Depth:
12 bit
Exposure Time:
hardware trigger & freely programmable
Dynamic Range (dB):
60 dB
Machine Vision Standard:
GigE Vision, GenICam

Electrical

Power Consumption (W):
2.7 W

Hardware & Interface Connectivity

Interface:
GigE
Connector:
GigE, RJ45 with Screw Locks
Power Supply:
PoE or 12 VDC
GPIOs:
1 opto-coupled input line, 2 general purpose I/O (GPIO) lines
Synchronization:
Hardware Trigger (GPIO), Ethernet connection, or Free Run
Interface Port Orientation:
Back Panel
GPIO Connector Type:
M8 6-pin

Threading & Mounting

Mount:
CS-Mount
Mounting Threads:
¼-20 with Tripod Mount Adapter #16-641

Environmental & Durability Factors

Operating Temperature (°C):
0 °C - 50 °C

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Perfect Analog Replacement
  • Ultra-Small Form Factor
  • Power Over Ethernet (PoE)
  • Includes Basler Pylon Driver

Basler ace GigE Cameras are economical Gigabit Ethernet cameras that provide an ideal upgrade opportunity for analog camera users. With a small form factor matching that of many analog cameras (29 x 29mm), the ace can be a drop-in replacement to an existing analog system or a great choice to start a new project. Basler ace GigE Cameras can use Power Over Ethernet (PoE) (2 GigE cables required). The cameras can have long cable lengths and are the optimal choice for use on a factory floor. All cameras include the industry-proven Basler Pylon SDK Software and Driver.

Technical Information

MT9P031 Sensor QE Curve
MT9P031 Sensor QE Curve

Calibration Services