eo_logo
 
Product added to cart

Blue 2" High Brightness LED Diffuse Axial Illuminator

See More by Advanced Illumination

Advanced Illumination Diffuse Axial LED Illuminators

×
Stock #91-060 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,372.00
Volume Pricing
Qty 1+ C$1,372.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
DL225-050470IC
Type of Illumination:
LED Illuminator
Manufacturer:
Advanced Illumination
Geometry:
Diffuse Axial
Illumination Mode:
Constant

Physical & Mechanical Properties

Dimensions (mm):
128 L x 60 W x 57 T
Weight (g):
351.9
Aperture Size:
~2" x 2"

Optical Properties

Color:
Blue
Wavelength (nm):
470
Working Distance (mm):
25

Hardware & Interface Connectivity

Connector:
Flying Leads
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #89-513
Korea: #33-773
China: #66-855

Environmental & Durability Factors

Operating Temperature (°C):
0 to +60

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Bright, Consistent Diffuse Illumination Over Field of View
  • Unique Modular Heat Sink Design
  • Internal Beamsplitter Ideal for Inspecting Highly Reflective Objects
  • Excellent Light Stability

Advanced Illumination Diffuse Axial LED Illuminators are ideal for inspecting highly reflective optics. These coaxial illuminators provide even illumination over the field coverage. Advanced Illumination Diffuse Axial LED Illuminators feature vibration free performance and easily mount via M6 threaded holes.

Note: Required 24V power supply #66-855. Accessories for Advanced Illumination products are available and sold separately. Units cannot be intensity controlled.

Technical Information