eo_logo
 
Product added to cart

Blue 50 x 50mm MBL Backlight

50 x 50mm MBL Backlight

50 x 50mm MBL Backlight

×
Stock #75-260 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,148.00
Volume Pricing
Qty 1+ C$1,148.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
MBL-50x50-470
Type of Illumination:
LED illumination
Note:
5-Pin M12 cables sold separately (5m#23-951, 10m#23-952, 15m#23-953) Industrial power supply for mounting to DIN rails also sold #75-579
Manufacturer:
Smart Vision Lights LLC
Geometry:
Backlight
Illumination Mode:
Constant or Strobe (with OverDrive™)

Physical & Mechanical Properties

Dimensions (mm):
59.00 x 76.50 x 12.35
Weight (g):
136.08
Active Area (mm):
50.54 x 50.54

Optical Properties

Color:
Blue
Wavelength (nm):
470

Hardware & Interface Connectivity

Connector:
5-pin M12 Connector
Input Voltage (V):
24V (1.1A)
Power Supply:
Power Supply Required and Sold Separately:
USA: #75-577
Europe: #75-578
Japan: #75-577
Korea: #75-579
China: #75-579

Environmental & Durability Factors

Operating Temperature (°C):
-10 to 40

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Enhanced Contrast for Inspection Applications
  • Ultra-Slim Mini Backlights
  • Available in White, Blue, Red, or NIR
  • Includes Multi-Drive™ Driver for High Lux Strobing

Smart Vision Lights MBL Mini Backlights are compact illuminators that feature edge-enhancing technology, which provides maximum contrast when imaging backlit objects. These lights have a high density of LEDs, providing illuminance up to 190,000 lux in continuous mode and 550,000 lux in OverDrive™ strobe mode. With active areas ranging from 25x25mm to 100x100mm and output colors of white, blue, red, or NIR, these lights are a great solution for system integration. Smart Vision Lights MBL Mini Backlights provide collimated illumination that provides excellent edge contrast for reflective objects and curved edges. These backlights are ideal for edge detection, precision machine vision measurements, silhouette imaging, and gauging applications.

;