eo_logo
 
Product added to cart

BWA-CAM NIR BWA Etalon Optic Assembly, 700nm-1200nm

×
Stock #89-728 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$17,388.00
Volume Pricing
Qty 1+ C$17,388.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
BWA-CAM-700-1200-R6-EO

Physical & Mechanical Properties

Dimensions (mm):
91.0 x 85.0 x 78.0

Optical Properties

Spectral Range:
700 - 1200

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Real-Time Analysis of Laser Beam Caustic, M², Centroid, Ellipticity, and Astigmatism
  • Compatible with CW and Pulsed Lasers with Single-Pulse Capability
  • Ideal for Laser Development, Quality Control, and Optical System Monitoring
  • Complies with ISO 11146 and ISO 13694

Haas Laser Technologies BWA-CAM M² Analyzer Cameras offer real-time M² measurement for continuous wave and pulsed lasers in UV, VIS, or IR wavelength configurations. Featuring a simple “one-button” calibration, this system is capable of delivering M² measurements from a single pulse, making it ideal for dynamic or single-shot laser systems. Engineered in compliance with ISO 11146 and ISO 13694 standards, the BWA-CAM provides precise evaluation of critical spatial beam parameters, including M², beam profile, centroid, ellipticity, and astigmatism. Haas Laser Technologies BWA-CAM M² Analyzer Cameras enable users to detect optical system degradation early and optimize laser performance for maximum quality and process stability. The modular design of the BWA-CAM supports a broad range of laser wavelengths and application environments, while its high measurement accuracy and real-time data acquisition make it an essential tool for R&D, manufacturing, and laser system diagnostics.