eo_logo
 
Product added to cart

Coherent® LabMax-Pro SSIM 1268881 (Recertified 05-P)

See More by Coherent®

#35-302 Coherent® LabMax-Pro SSIM 1268881

×
Stock #35-203-RCD-05P Recertified 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,813.00
Volume Pricing
Qty 1+ C$1,813.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
1268881
Type:
Power, Energy, and Beam Position
Calibration Uncertainty (%):
±1.0
Note:

Physical & Mechanical Properties

Length (mm):
105.00
Width (mm):
105.00
Weight (kg):
0.3
Depth (mm):
32

Optical Properties

Resolution:
0.1% Full Scale at 10Hz,
0.2% Full Scale at 20kHz

Electrical

Analog Output:
0 to 1, 2, or 4 V (Selectable)
Power Sampling Rate (Hz):
625,000

Hardware & Interface Connectivity

Power Supply:
90-260 VAC, 50/60 Hz AC Power Adapter
Computer Interface:
USB & RS232

Environmental & Durability Factors

Operating Temperature (°C):
+5 to +40
Storage Temperature (°C):
-20 to +70

Regulatory Compliance

Certificate of Conformance:

Product Details

Coherent® Laser Power and Energy Meters are designed to accurately measure and help tune the power or energy of continuous wave and pulsed lasers. The FieldMate, which features an analog needle with a large LCD display, is compatible with thermopile or optical sensors and is an economical solution for measuring laser power when advanced data analysis is not necessary. The FieldMaxII utilizes a large, backlit LCD screen and features a USB interface for computer connectivity. Coherent® Laser Power and Energy Meters feature FieldMaxII-TO, which is compatible with thermopile or optical sensors, while the FieldMaxII-TOP is compatible with thermopile, optical, or pyroelectric sensors. The LabMax is an all-in-one solution for measuring laser power or energy and is ideal for applications requiring advanced data analysis. The LabMax-TOP is compatible with thermopile, optical, or pyroelectric sensors. The LabMax Pro is the most advanced power and energy meter and is compatible with thermopile, optical, and pyroelectric sensors, as well as the PowerMax Pro high speed sensor technology. The LabMax Pro can provide advanced analysis up to 625kHz.