eo_logo
 
Product added to cart

Conductive Tape, Copper, 1/4'' 18 Feet

Indium Tin Oxide (ITO) Coated Conductive Windows

Indium Tin Oxide (ITO) Coated Conductive Windows

×
Stock #90-012 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$35.00
Volume Pricing
Qty 1+ C$35.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Conductive Tape
Note:
Meets Military MIL-T-470102 and UL 510 test specification.

Physical & Mechanical Properties

Width (inches):
0.25

Optical Properties

Coating Specification:
<100 Ω/sq

Environmental & Durability Factors

Operating Temperature (°C):
-40 to 162

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 250:

Product Details

  • Electro Magnetic Interference (EMI) Shielding, Defogging, and Display Protection Applications
  • 10Ω/sq and 100Ω/sq Coating Options
  • 12.5, 25, 50, and 75 mm Sizes Available
  • Conductive Tape Available for Prototyping

Indium Tin Oxide (ITO) Coated Conductive Windows feature an electrically conductive coating on float glass substrates and are available in sheet resistivities of 10 Ω/sq and 100 Ω/sq. A low sheet resistivity of 10 Ω/sq is ideal for applications requiring high conductivity, while the 100 Ω/sq resistivity is commonly used for improved heat dissipation and NIR transmission. Available in both round and square sizes from 12.5 to 75 mm, the windows feature up to 88% visible light transmission in the 400-700nm range. Indium Tin Oxide (ITO) Coated Conductive Windows are ideal for a wide variety of applications including display protection, EMI shielding, outdoor surveillance, de-fogging, and de-icing applications. Additionally, conductive tape is available to simplify prototyping and integration.

;