eo_logo
 
Product added to cart

DCS-100E Single Output Controller (Recertified 05-P)

See More by Advanced Illumination
×
Stock #18-645-RCD-05P Recertified 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$688.80
Volume Pricing
Qty 1+ C$688.80 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
DCS-100E
Type:
Accessory
Note:
Requires Power Supply #66-855 and is only compatible with lights utilizing the C1 connector
Manufacturer:
Advanced Illumination

Physical & Mechanical Properties

Dimensions (mm):
123.3 x 22.5 x 111.2
Weight (g):
278

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #89-513
Korea: #33-773
China: #66-855

Environmental & Durability Factors

Operating Temperature (°C):
0 - 40

Regulatory Compliance

Certificate of Conformance:

Product Details

The 24V 1.67A DC output current regulated universal switching power supply (#66-855) is for use with Advanced Illumination (AI) LED Lights. The power supply runs on 110-220V AC and features power indicator and tinned leads marked positive and negative with wire nuts for easy connection. For all AI in-line current control lights, the brown wire is positive and the blue wire is negative.

The Industrial DIN Mountable Intensity Adjustment box (compatible with many Advanced Illumination products) features detended 30-position dial knob and exhibits good linearity as a finer and more precise intensity control option. The built-in DIN-Rail for easy industrial mounting and flip-up cover for preventing accidental change to the dial knob make it a suitable solution for industrial settings. It is connected between the AI LED Lights and the 24V Power Supply. It is compatible with AI LED Lights with both flying leads wiring and M12.

The DCS-100E Single Output Controller is designed to interface only with Advanced Illumination (AI) LED Lights utilizing the C1 Connector and requires a power supply for use (#66-855).

With the exception of #11-024, the precision and linearity of intensity adjustment may be limited if the current draw of AI LED Lights is less than 170mA.

;