eo_logo
 
Product added to cart

E Series 12mm ⅔" Format Fixed Focal Length Lens

E Series 12mm ⅔

E Series 12mm ⅔" Format Fixed Focal Length Lens

E Series 12mm ⅔
×
Stock #29-996 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$362.60
Volume Pricing
Qty 1+ C$362.60 each
Need More? Request Quote
Product Downloads

Specifications

General

Series:
E Series
Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
33.76
Maximum Diameter (mm):
26.5
Outer Diameter (mm):
26.5
Maximum Rear Protrusion (mm):
2.98

Optical Properties

Horizontal Field of View @ Max Sensor Format:
50.17°
Horizontal Field of View, 2/3" Sensor:
50.17°
Horizontal Field of View, 1/1.8" Sensor:
41.91°
Horizontal Field of View, 1/2" Sensor:
37.60°
Maximum Image Circle (mm):
11.00
Number of Elements (Groups):
7 (6)
Wavelength Range (nm):
400 - 700
Focal Length FL (mm):
12.00
Working Distance (mm):
250 - ∞
Aperture (f/#):
f/4 - f/16
Coating:
λ/4 MgF2
Entrance Pupil Position (mm):
13.02
Object Space Principal Plane (mm):
20.21
Image Space Principal Plane (mm):
-1.61
Maximum Distortion (%):
0.96
Exit Pupil Position (mm):
-19.19
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
2/3"
Pixel Size (μm):
2.74

Threading & Mounting

Filter Thread:
M25.5 x 0.5 (Female)
Front Thread:
M25.5 x 0.5 (Female)
Mount:
C-Mount

Environmental & Durability Factors

Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Cost Effective Solution for Systems that Require Large Depth of Field
  • Up to ⅔", C-Mount Lens
  • Ideal for Logistics and Barcode Scanning Applications

Edmund Optics E Series Fixed Focal Length Lenses provide an affordable fixed focal length imaging solution without compromising performance. These lenses are designed for logistics applications that need to identify product size and shape, read barcodes, and help find product locations. These systems often don’t require lenses designed with more demanding specifications like large format sensor coverage and small pixels, which can be costly. Edmund Optics E Series Fixed Focal Length Lenses are a balance of performance and cost designed with a maximum format of 2/3”. To maintain affordability in prototyping and mass production, the lens housings have been simplified by removing focusing mechanics. However, the focus can still be adjusted by threading the lenses into and out of the camera, then locked with a locking ring. These lenses maintain performance control with an adjustable iris ranging from f/4 to f/16.

;