eo_logo
 
Product added to cart

Everix OD4 Ultra-Thin Bandpass Filter, 520nm CWL, 12.5mm Dia.

See More by Everix
Everix Ultra-Thin OD4 Bandpass Filters

Everix Ultra-Thin OD4 Bandpass Filters

×
Stock #90-072 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$200.34
Volume Pricing
Qty 1+ C$200.34 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Flexible Filter

Physical & Mechanical Properties

Diameter (mm):
12.50 ±0.20
Clear Aperture CA (mm):
>90
Maximum Thickness (μm):
<400

Optical Properties

Angle of Incidence (°):
0
Optical Density OD (Average):
4.0
Average Transmission (%):
>50%
Center Wavelength CWL (nm):
520.00 ±5.20
Full Width-Half Max FWHM (nm):
10.00 ±5.00
Transmission (%):
>65 Max
Transmission Wavelength (nm):
517.5 - 522.5 (Average)
Blocking Wavelength Range (nm):
457.95 - 499.55; 540.75 - 582.35 (1% Transmission)

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Scratch Insensitive, Ultra-Thin Design
  • Central Wavelengths Ranging from 400 - 1064nm
  • High Average Transmission of >65%
  • Narrow, 10nm Bandwidth

Everix Ultra-Thin OD4 Bandpass Filters are ultra-thin, high-performance optical components designed for precision light filtering across the visible to near-infrared spectrum. With central wavelengths ranging from 400 to 1064nm and a narrow 10nm ± 5nm FWHM, these filters offer excellent spectral selectivity and are a cost-effective alternative to traditional glass filters without compromising performance. These filters feature a <0.4 mm acrylic design, which allows for lightweight, flexible integration into a wide range of portable devices. Everix Ultra-Thin OD4 Bandpass Filters deliver exceptional durability and transmission even without anti-reflective coatings. These bandpass filters are ideal for research, sensing, and industrial applications.