eo_logo
 
Product added to cart

FLIR T198534 Power Supply for EX Series USB Micro

×
Stock #75-083 New 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$79.79
Volume Pricing
Qty 1+ C$79.79 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
Ex Series

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Professional-Grade thermal Imagers for Industrial Applications
  • Rugged, Handheld Design for Field Use
  • Wide Temperature Ranges up to 550°C (1022°F)
  • Wi-Fi for Fast Image Transfer and Reporting

The FLIR Ex Series delivers professional-grade thermal imaging in a rugged, handheld design built for demanding field environments. Offering industry-leading infrared resolution and wide temperature measurement ranges up to 550°C (1022°F), the E5 Pro, E6 Pro, and E8 Pro models are ideal for maintenance, building inspections, electrical diagnostics, HVAC servicing, and industrial troubleshooting. The E5 Pro (160 × 120 resolution) provides reliable thermal imaging for general inspections, the E6 Pro (240 × 180 resolution) offers enhanced resolution for identifying smaller temperature variations, and the E8 Pro (320 × 240 resolution) delivers the highest clarity and thermal sensitivity for advanced diagnostics. Built-in Wi-Fi connectivity allows for fast image transfer, reporting, and data sharing directly from the field, streamlining workflows and improving efficiency. With precision thermal sensitivity down to 0.04°C on the E8 Pro, users can detect subtle heat patterns and prevent equipment failures before they occur. The Ex Series combines FLIR’s trusted infrared technology with durability and portability, making it a top choice for professional thermal imaging applications.

Model E5 Pro E6 Pro E8 Pro
Resolution 160 × 120 (19,200 pixels) 240 × 180 pixels (43,200 pixels) 160 x 120 (19,200 pixels)
Temp Range -20°C to 400°C (-4°F to 752°F) -20°C to 550°C (-4°F to 1022°F) -20°C to 550°C (-4°F to 1022°F)
Thermal sensitivity <0.06°C <0.05°C <0.04°C

Accuracy: ±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)