The FLIR Ex Series delivers professional-grade thermal imaging in a rugged, handheld design built for demanding field environments. Offering industry-leading infrared resolution and wide temperature measurement ranges up to 550°C (1022°F), the E5 Pro, E6 Pro, and E8 Pro models are ideal for maintenance, building inspections, electrical diagnostics, HVAC servicing, and industrial troubleshooting. The E5 Pro (160 × 120 resolution) provides reliable thermal imaging for general inspections, the E6 Pro (240 × 180 resolution) offers enhanced resolution for identifying smaller temperature variations, and the E8 Pro (320 × 240 resolution) delivers the highest clarity and thermal sensitivity for advanced diagnostics. Built-in Wi-Fi connectivity allows for fast image transfer, reporting, and data sharing directly from the field, streamlining workflows and improving efficiency. With precision thermal sensitivity down to 0.04°C on the E8 Pro, users can detect subtle heat patterns and prevent equipment failures before they occur. The Ex Series combines FLIR’s trusted infrared technology with durability and portability, making it a top choice for professional thermal imaging applications.
| Model | E5 Pro | E6 Pro | E8 Pro |
| Resolution | 160 × 120 (19,200 pixels) | 240 × 180 pixels (43,200 pixels) | 160 x 120 (19,200 pixels) |
| Temp Range | -20°C to 400°C (-4°F to 752°F) | -20°C to 550°C (-4°F to 1022°F) | -20°C to 550°C (-4°F to 1022°F) |
| Thermal sensitivity | <0.06°C | <0.05°C | <0.04°C |
Accuracy: ±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®