eo_logo
 
Product added to cart

Gold First Contact™ All-Inclusive Kit

×
Stock #75-429 New 8 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$324.45
Volume Pricing
Qty 1+ C$324.45 each
Need More? Request Quote
Product Downloads

Specifications

General

Contents of Kit:
1 x 15ml FC Gold Formula First Contact Polymer Applicator Bottle
2 x 29ml FC Gold Formula First Contact Polymer Refill Bottles
1 x 29ml FC Gold Formula First Contact Thinner (for brush cleaning)
1 x FCB1 Fan Brush
1 x FCNet Chemically Inert Mesh (5 - 3" x 3" sheets)
1 x FCUF 12m Unwaxed Dental Floss
1 x FCPS Pipette Kit (5 pipettes)
25 Peel Tabs
Size (oz):
Applicator Bottle: 0.5 Refill Bottle: 2 x 1.0
Note:
Check instructions for substrate compatibility prior to use. Hazardous material - cannot be shipped internationally

Regulatory Compliance

Certificate of Conformance:

Product Details

Safely Clean Sensitive Gold Coatings

Applies as a Liquid and Easily Peels Away Debris

Kit Contains Everything Needed for Application and Removal

First Contact™ Black, Plastic, Water Resistant,and Red Also Available

Gold Formula First Contact™ Cleaning Solution Kit provides everything required to safely clean gold coatings, which can exhibit low adhesion and require more sensitive cleaning. The cleaning solution is easily applied as a liquid, immediately conforming to any contour, and dries into an easily peelable film. When removed, this film gently and thoroughly removes contaminants and grease down to a molecular level, without damage to coatings. Gold Formula First Contact™ Cleaning Solution Kit contains enough polymer to clean up to 280 square inches (approx. 1800cm²) of surface area.

The First Contact Gold All-Inclusive kit contains everything needed for application and removal, and includes:

1 x 15ml FC Gold Formula First Contact Polymer Applicator Bottle

2 x 29ml FC Gold Formula First Contact Polymer Refill Bottles

1 x 29ml FC Gold Formula First Contact Thinner (for brush cleaning)

1 x Fan Brush

1 x Chemically Inert Mesh (5 - 3" x 3" sheets)

1 x 12m Unwaxed Dental Floss

1 x Pipette Kit (5 pipettes)

25 Peel Tabs