eo_logo
 
Product added to cart

GRIN Lens Gripper w/Table Mount 1.0mm Dia. 27mm Height

GRIN Lens Gripper w/Table Mount 27mm Height

GRIN Lens Gripper w/Table Mount 27mm Height

×
Stock #73-465 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$945.00
Volume Pricing
Qty 1+ C$945.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Grin Lens Mount
Type of Optics:
GRIN Lenses

Physical & Mechanical Properties

Construction:
Anodized Alumnium

Threading & Mounting

Diameter of Compatible Optics (mm):
1.0 (Diameter)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Enables Easy Handling, Positioning, and Mounting of GRIN Lenses
  • Suitable for 0.5mm, 1mm, and 1.8mm Diameter Lenses
  • Table Mounts are Available for Benchtop Integration

GRIN Lens Grippers and Table Mounts offer a compact and secure solution for handling and positioning a range of GRIN lenses. Featuring a spring-loaded system for easy pick-up and release, these grippers provide a simple and effective way to manipulate delicate optics, which can often be otherwise difficult to handle due to their small size. GRIN Lens Grippers are available in options for 0.5, 1, and 1.8mm diameter GRIN Lenses, and can be used in conjunction with a table mount (#73-455 and #73-458) to enable easy integration into optical setups. Table Mounts, available in two different fixed height positions, feature a magnetic holder for quick and simple mounting of the Lens Grippers, and enable grippers and lenses to be oriented both vertically and horizontally. GRIN Lens Grippers and Table Mounts are available both separately and in kits.

Technical Information

;