eo_logo
 
Product added to cart

Leica N Plan 5x Objective

See More by Leica
Leica Achromatic N Plan Objectives

Leica Achromatic N Plan Objectives

×
Stock #29-531 9 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,148.00
Volume Pricing
Qty 1+ C$1,148.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Compatible Tube Lens Focal Length (mm):
Focal Length: 200mm
Style:
Infinity Corrected
Manufacturer:
Leica

Physical & Mechanical Properties

Length (mm):
35.70
Maximum Diameter (mm):
27
Exit Pupil Diameter (mm):
11.5

Optical Properties

Compatible Cover Glass Thickness (mm):
0.17
Focal Length FL (mm):
40.00
Magnification:
5X
Numerical Aperture NA:
0.12
Resolving Power (μm):
2.28
Depth of Field (μm):
18.82
Working Distance (mm):
14.0
Field Number (mm):
22
Parfocal Length (mm):
45.0
Immersion Liquid:
Dry

Threading & Mounting

Mounting Threads:
M25 x 0.75

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Excellent Color Correction and Flatness of Field
  • 5X to 100X Magnifications Available
  • Designed for Transmitted Light and DIC Illumination Techniques
  • M25 x 0.75 Threading
  • Low-Cost Alternative, HI Plan Objectives Available

Leica Achromatic N Plan Objectives are powerful objectives with improved color performance over the visible spectral range and offer excellent field flatness up to a 25mm field of view. These objectives are available in magnifications from 5X, 10X, 20X, 40X, 50X, and 100X. Leica Achromatic N Plan Objectives are designed for varying illumination techniques such as transmitted light and differential interference contrast (DIC). These objectives are ideal for life science and materials research, industrial quality control and failure analysis, and medical and surgical imaging applications.