eo_logo
 
Product added to cart

Lucid Vision Labs Atlas10 ATX314S-MNL, Sony IMX342, 31.4MP, Monochrome Camera

See More by LUCID Vision Labs™

LUCID Vision Labs Atlas10 10GigE Power over Ethernet (PoE) Cameras (Front, C-Mount)

LUCID Vision Labs Atlas10 10GigE Power over Ethernet (PoE) Cameras (Front, C-Mount) LUCID Vision Labs Atlas10 10GigE Power over Ethernet (PoE) Cameras (Back)
×
Stock #74-730 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$9,016.00
Volume Pricing
Qty 1+ C$9,016.00 each
Need More? Request Quote
Product Downloads

Specifications

Spectrum:
Monochrome

General

Type:
Monochrome Camera
Model Number:
ATX314S-MNL
Manufacturer:
Lucid Vision Labs
Camera Series:
Atlas10

Physical & Mechanical Properties

Dimensions (mm):
55 x 55 x 95.5 (excludes connectors and lens mount)
Weight (g):
240
Housing:
Full

Sensor

Image Buffer:
380MB
Sensor Format:
APS-C
Resolution (Megapixels):
31.40
Frame Rate (fps):
35.10
Pixels (H x V):
6,464 x 4,852
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
22.30 x 16.74
Imaging Sensor:
Sony IMX342
Type of Sensor:
Progressive Scan CMOS
Shutter Type:
Global
Pixel Depth:
8/10/12 Bit
Exposure Time:
37.896 μs - 10 s (Normal); 2.328μs - 2.464μs (Short Mode)
Dynamic Range (dB):
70.9
Machine Vision Standard:
GigE Vision v2.0

Electrical

Power Consumption (W):
11.5 (External Power Supply) <12 (PoE+)

Hardware & Interface Connectivity

Connector:
10GigE, M12
Power Supply:
Power Supply Required and Sold Separately:
USA: #18-364
Europe: #18-364
Japan: #18-364
Korea: Not Available
China: #18-364
GPIOs:
1 opto-isolated input, 1 opto-isolated output, 2 non-isolated bi-directional ports
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or PTP (IEEE 1588)
Interface Port Orientation:
Back Panel
GPIO Connector Type:
8-pin M8

Threading & Mounting

Mount:
No Lens Mount
Mounting Threads:
2 x ¼-20 with Tripod Mount Adapter #17-120

Environmental & Durability Factors

Operating Temperature (°C):
-20 to +55
Storage Temperature (°C):
-30 to +60

Regulatory Compliance

Certificate of Conformance:

Product Details

  • 10GBASE-T (10GigE) Ethernet Interface with PoE+
  • 5.0 to 65 Megapixel Sony 4th Gen Pregius S Sensors
  • Compact 55 x 55mm Form Factor
  • TFL-Mount Compatible with some TECHSPEC® CA Series FFL Lenses

LUCID Vision Labs Atlas10 10GigE Power over Ethernet (PoE) Cameras combine 4th generation Sony Pregius S sensors with 10GigE interface, delivering fast frame rates at high resolution and image quality in a compact and rugged housing. The 10GBASE-T Power over Ethernet PoE+ interface allows for data transfer speeds of up to 1.2 GB/s and can also provide power to the camera over one CAT6a cable up to 25m in length. The high bandwidth enables these cameras to run at high bit depths (10/12-bit) to maximize image quality while maintaining smooth frame rates. The back-illuminated CMOS sensors offer high sensitivity, high dynamic range, and low noise, and are actively aligned to the lens mount at the same optical axis to minimize performance discrepancies resulting from sensor tilt and rotation. LUCID Vision Labs Atlas10 10GigE Power over Ethernet (PoE) Cameras are GigE Vision compliant and feature rugged M12 Ethernet and M8 GPIO connectors, making them ideal choices for industrial, automotive, factory automation, process control, and other machine vision applications requiring high resolutions and bandwidth.

Calibration Services