eo_logo
 
Product added to cart

LUMIMAX® LED 40 x 40mm Area Light 1325nm

LUMIMAX® SWIR Area Lights

LUMIMAX® SWIR Area Lights

×
Stock #90-896 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,513.00
Volume Pricing
Qty 1+ C$2,513.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
101.0075.01.54.20
LED Lifetime (hours):
80000
Type of Illumination:
LED Illuminator
Note:
Extension cables and #66-855 required for operation under 'Accessories'.
Optional intensity controller #90-833 is available
Manufacturer:
LUMIMAX®
Geometry:
Area
Illumination Mode:
Constant

Physical & Mechanical Properties

Dimensions (mm):
55 L x 55 H x 27.5 D
Weight (g):
170
Active Area (mm):
40 x 40

Optical Properties

Color:
SWIR
Wavelength (nm):
1,325

Hardware & Interface Connectivity

Connector:
M16 12-pin plug (male)
Input Voltage (V):
19 - 30 V DC

Environmental & Durability Factors

Operating Temperature (°C):
5 to 45 non-condensing
Environmental Rating:
IP64

Regulatory Compliance

Certificate of Conformance:

Product Details

  • SWIR Wavelengths Options from 980 – 1600nm
  • Compact 40 x 40mm Form Factor
  • IP64 Rated for Dust and Moisture Protection

LUMIMAX® SWIR Area Lights provide powerful short-wave infrared (SWIR) illumination for demanding machine vision and inspection applications. Designed for wavelengths ranging from 980nm to 1600nm, these compact 40 x 40mm LED area lights deliver uniform, high-intensity output optimized for material sorting, semiconductor inspection, and moisture detection. An optional LUMIMAX Control Box (#90-883) simplifies power management and brightness adjustment, ensuring stable and consistent illumination performance. LUMIMAX® SWIR Area Lights feature industrial-grade construction, versatile mounting options, and are can be used as spot, area, or backlight illuminators. These lights are ideal for applications requiring enhanced material contrast beyond the visible spectrum, and they provide reliable illumination for automation, quality control, and research environments.