eo_logo
 
Product added to cart

MicroBrite 50mm 660nm Line Light

×
Stock #74-228 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$896.00
Volume Pricing
Qty 1+ C$896.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type of Illumination:
LED Illuminator
Note:
Compatible with #18-645 external controller
Manufacturer:
Advanced Illumination
Geometry:
Line Light
Illumination Mode:
Constant

Physical & Mechanical Properties

Length (mm):
50.00
Dimensions (mm):
72.90 L x 72.90 W x 20.1 D
Weight (g):
254

Optical Properties

Color:
Red
Wavelength (nm):
660
Working Distance (inches):
0.5-23

Hardware & Interface Connectivity

Connector:
Flying Leads
Operating Voltage (V):
24V DC, 0.5A
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #89-513
Korea: #33-773
China: #66-855

Threading & Mounting

Mount:
M4 Mounting Screws

Environmental & Durability Factors

Operating Temperature (°C):
0 °C to 35 °C

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Ideal For Line Scan Applications
  • High Power LEDs in White, Red, and Blue
  • Compact Form Factor for Easy Integration

The Advanced Illumination Microbrite™ Line Lights offer a compact solution for line scan applications. These lights are designed with a high intensity illumination profile and high thermal efficiency, enabling a long lifespan even with continuous operation. These illuminators feature an M4 mounting channel for ease of integration and are available in white, blue, and red wavelengths. The Advanced Illumination Microbrite™ Line Lights are ideal for line scan applications such as high speed inspection of materials including textiles, paper, or plastics and inspection of solar panels or LCDs.

3D-Printable Mount Files

Bar or Line Light Configuration Download Now
Designed for use with the Articulating Arm Mounting Systems, these 3D-printed mounts allow easy positioning of lights in brightfield or darkfield setups. The design is based on mounting illumination to ¼-20" breadboards or into 80/20 extrusion systems, but can be adapted based on user needs. Mounts are available for ring, bar, line, and inline spot lights.
Application Note

Illumination Mounts for Machine Vision Applications
Read

Video

Assembly of 3D Printed Mounts for Common Illumination Geometries
Watch