eo_logo
 
Product added to cart

Ocean Optics SR2 VIS-NIR Versatile Spectrometer

See More by Ocean Optics
×
Stock #90-019 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$5,402.60
Volume Pricing
Qty 1+ C$5,402.60 each
Need More? Request Quote
Product Downloads

Specifications

General

Software:
OceanDirect & OceanView
Integration Time:
1 μs – 2 s
Model Number:
SR-2VN500-25
Note:
Includes manual QR code, software QR code, calibration reports for wavelength and linearity, 1 m USB cable
Input Port Termination:
SMA 905
Grating:
Ruled Diffraction Grating: 600 Grooves/mm, Blazed @ 500nm
Optical Bench:
Cross Czerny Turner

Physical & Mechanical Properties

Slit Width (μm):
25
Weight (kg):
0.275
Dimensions (mm):
88.1 x 63.5 x 31.45

Optical Properties

Spectral Resolution (nm):
1.33
Wavelength Range (nm):
350 - 1040

Sensor

Type of Sensor:
CCD

Electrical

Signal to Noise S/N Ratio:
Single Scan @ 10 ms: 380:1
Max per second with High Speed Averaging Mode: 25,800:1

Hardware & Interface Connectivity

Computer Interface:
USB, RS-232

Threading & Mounting

Mounting Threads:
(3) 4-40

Environmental & Durability Factors

Operating Temperature (°C):
0 to +55
Storage Temperature (°C):
-30 to +70
Thermal Drift:
0.02 nm/°C

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 250:

Product Details

  • Compact Design and Powerful Performance
  • Broad Wavelength Range Options Spanning 180 - 1040nm
  • Three Models Available for a Diverse Range of Applications

Ocean Optics SR Versatile Spectrometers are available in S2, S4, and S6 models, each of which offers high performance and broad spectral coverage to suit a diverse set of applications. SR2 spectrometers are optimized for fast spectral acquisition and high signal-to-noise ratio (SNR), making them ideal for applications such as laser characterization, plasma monitoring, and absorbance concentration. The SR4 spectrometers present superior thermal wavelength stability, low-noise CCD detection, and consistent high signal-to-noise performance, perfect for plasma monitoring and reflection measurements. High-sensitivity SR6 models provide exceptional SNR and UV response, supporting applications such as UV absorbance, fluorescence, and plasma diagnostics. The Ocean Optics SR Versatile Spectrometers include the user-friendly OceanView software system to optimize spectrometer performance, ease system integration, and access data for analysis.