eo_logo
 
Product added to cart

Olympus LUCPLFLN60X2 60X Objective

See More by Olympus
×
Stock #90-478 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$10,388.00
Volume Pricing
Qty 1+ C$10,388.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
LUCPLFLN60X2
Compatible Tube Lens Focal Length (mm):
Focal Length: 180mm
Type:
Microscope Objective
Style:
Infinity Corrected
Manufacturer:
Olympus

Physical & Mechanical Properties

Field of View (mm):
0.44
Length excluding Threads (mm):
42.60
Maximum Diameter (mm):
29.00
Weight (g):
138

Optical Properties

Compatible Cover Glass Thickness (mm):
0.10 - 1.30
Focal Length FL (mm):
3.00
Magnification:
60X
Numerical Aperture NA:
0.70
Resolving Power (μm):
0.48
Depth of Field (μm):
0.56
Working Distance (mm):
1.50 - 2.20
Wavelength Range (nm):
340 - 1300
Field Number (mm):
26.5
Parfocal Length (mm):
45
Immersion Liquid:
N/A

Threading & Mounting

Mounting Threads:
RMS / 20.32mm x 36 TPI

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Long Working Distances to Image Through Dishes, Bottles, or Slides
  • Correction Collars to Precisely Adjust Working Distance
  • Ideal for Inverted Microscope Configurations

Olympus Long Working Distance Plan Semi Apochromatic Objectives are designed for long working distances to image samples through dishes, bottles, slides, or other vessels. These objectives feature correction collars to precisely adjust the working distance based on thickness of the vessel to obtain clear specimen images. They offer a large field number of 26.5, transmission from the UV to the NIR, and correct for chromatic aberration at blue, green and red wavelengths. Olympus Long Working Distance Plan Semi Apochromatic Objectives are ideal for use with inverted microscope configurations, including standard microscopes or custom inverted setups.

Technical Information

LUCPLFLN60X2 Transmission Graph
LUCPLFLN60X2 Transmission Graph