eo_logo
 
Product added to cart

Olympus MPLN 100X Objective

See More by Olympus
×
Stock #87-139 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$4,137.00
Volume Pricing
Qty 1+ C$4,137.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
1-U2M234
Compatible Tube Lens Focal Length (mm):
Focal Length: 180mm
Type:
Microscope Objective
Style:
Infinity Corrected
Manufacturer:
Olympus

Physical & Mechanical Properties

Field of View (mm):
0.22
Length excluding Threads (mm):
44.79
Maximum Diameter (mm):
24
Weight (g):
116

Optical Properties

Compatible Cover Glass Thickness (mm):
N/A
Focal Length FL (mm):
1.80
Magnification:
100X
Numerical Aperture NA:
0.9
Resolving Power (μm):
0.37
Depth of Field (μm):
0.34
Working Distance (mm):
0.21
Wavelength Range (nm):
400 - 700
Field Number (mm):
22
Parfocal Length (mm):
45
Immersion Liquid:
N/A

Threading & Mounting

Mounting Threads:
RMS / 20.32mm x 36 TPI

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Ideal for Transmitted or Reflected Brightfield Microscopy
  • Produce Flat Images Up to Field Number (F.N.) 22
  • Excellent Price-to-Performance Ratio
  • Additional Olympus Infinity Corrected Objectives Available

Olympus M Plan Achromatic Objectives are designed for brightfield observations, providing excellent contrast and optimum flatness throughout the field of view. Engineered for inspection of silicon wafers, metals, and other industrial microscopy applications, these objectives may also be used in Raman microscopes and other reflected light techniques without coverslip correction. Olympus M Plan Achromatic Objectives are available in 5X-100X magnifications and provide excellent image flatness up to F.N. 22. Olympus Plan Achromatic Objectives are also available for observing biological specimens.

;