eo_logo
 
Product added to cart

Olympus PLAPON 2X Objective

See More by Olympus
×
Stock #91-558 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,210.00
Volume Pricing
Qty 1+ C$3,210.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
PLAPON2X
Compatible Tube Lens Focal Length (mm):
Focal Length: 180mm
Type:
Microscope Objective
Style:
Infinity Corrected
Manufacturer:
Olympus

Physical & Mechanical Properties

Field of View (mm):
13.25
Length excluding Threads (mm):
38.70
Maximum Diameter (mm):
28
Weight (g):
118

Optical Properties

Compatible Cover Glass Thickness (mm):
N/A
Focal Length FL (mm):
90.00
Magnification:
2X
Numerical Aperture NA:
0.08
Resolving Power (μm):
4.19375
Depth of Field (μm):
42.97
Working Distance (mm):
6.2
Field Number (mm):
26.5
Parfocal Length (mm):
45
Immersion Liquid:
N/A

Threading & Mounting

Mounting Threads:
RMS / 20.32mm x 36 TPI

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • Apochromatic Correction for Improved Resolution and Brightness
  • Large Field of View Sampling
  • Available in 1.25X and 2X Magnification

Olympus PLAPON Plan Apochromatic Objectives feature apochromatic correction ensuring excellent image quality across the visible spectrum (435–656nm), with enhanced performance at violet and blue wavelengths for improved resolution. These objectives deliver a wide-area overview with a field number of 26.5, enabling rapid specimen scanning and efficient navigation. Olympus PLAPON Apochromatic Objectives are ideal for fluorescence applications using common fluorophores such as DAPI, BFP, and GFP. Available in 1.25X and 2X magnifications, these objectives provide flexibility for quickly identifying regions of interest before switching to higher-magnification objectives for more detailed analysis.

;