eo_logo
 
Product added to cart

Optotune Electrically Focus Tunable lens 12mm CA, VIS coated, C mount | EL-12-30-TC-VIS-16D-C

×
Stock #78-515 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,351.00
Volume Pricing
Qty 1+ C$1,351.00 each
Need More? Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type:
Specialty Lens
Lifecycles:
>1,000,000,000
Model Number:
EL-12-30-TC-VIS-16D-C
Response Time (ms):
3

Physical & Mechanical Properties

Clear Aperture CA (mm):
11.6
Outer Diameter (mm):
47.0
Thickness (mm):
5.80

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Low Dispersion Polymer
Coating:
BBAR (420-950nm)
Wavelength Range (nm):
420 - 950
Abbe Number (vd):
100.00
Focus Range (mm):
-6 to +10 diopter
Index of Refraction (nd):
1.450
Transmitted Wavefront Error, RMS:
Vertical: 0.15λ @ 525nm Horizontal: 0.25λ @ 525nm

Electrical

Current (mA):
-250 to 250, -300 to 300 abs. max
Power Consumption (W):
0.94

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Fast Rise and Settling Times of 3ms & 10ms
  • Low Temperature Sensitivity <0.01dpt/°C
  • Low Power Consumption of 55mW for a 5 Diopter Range

Optotune Focus Tunable Lenses 12mm Clear Aperture Hirose Connector combine our Optotune Electrically Focus Tunable Lenses with C-Mount compatible housings to ease mechanical integration into imaging systems. This lens features a versatile focal power range of -6 to +10 diopters with exceptional precision in a slim housing that adds only 5.8mm to the optical axis. Optimized for fast response times and low thermal sensitivity, the liquid lens can switch from a flat zero-state into a plano-concave or plano-convex lens in 3ms and remain stable with a <0.01dpt/°C sensitivity. Optotune Focus Tunable Lenses 12mm Clear Aperture Hirose Connector are ideal for replacing multi-lens or zoom systems in machine vision, microscopy, and optical coherent tomography (OCT) applications. The protective cover glass is AR coated to maximize transmission from 420 – 950nm.

;