eo_logo
 
Product added to cart

Photometrics Iris 9 USB Camera, 1T-01-IRIS-9-USB-M-16-C

×
Stock #91-453 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$13,300.00
Volume Pricing
Qty 1+ C$13,300.00 each
Need More? Request Quote
Product Downloads

Specifications

Spectrum:
Monochrome

General

Type:
Monochrome Camera
Model Number:
01-IRIS-9-USB-M-16-C
Manufacturer:
Teledyne Photometrics
Camera Series:
Iris
Note:
Includes:
USB 3.0 SuperSpeed A to B data cable
12V/ 5A power supply with international power cord set
(2) Single-line MMCX trigger cables
USB memory device containing PVCAM library and drivers
Quick installation guide

Physical & Mechanical Properties

Dimensions (mm):
78 x 78 x 88
Weight (g):
680
Housing:
Full

Optical Properties

Wavelength Range (nm):
400 - 1000

Sensor

Sensor Format:
1.1"
Resolution (Megapixels):
8.70
Frame Rate (fps):
30.00
Pixels (H x V):
2,960 x 2,960
Sensing Area, H x V (mm):
12.58 x 12.58
Imaging Sensor:
GPixel Gsense 5130
Type of Sensor:
Progressive Scan CMOS
Shutter Type:
Rolling
Pixel Depth:
16 bit
Exposure Time:
12μs- 10s
Dynamic Range (dB):
78

Hardware & Interface Connectivity

Connector:
USB 3.0
Power Supply:
GPIO with #90-400
GPIOs:
1 configurable input, 3 configurable outputs
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
BNC

Threading & Mounting

Mount:
C-Mount
Mounting Threads:
(1) ¼–20 thread per side

Environmental & Durability Factors

Operating Temperature (°C):
0 to 30
Storage Temperature (°C):
–20 to 60

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • High-speed USB 3.0 Connectivity
  • Small 4.25µm Pixels Across Large Arrays
  • Scientific Cameras for High Sensitivity Microscopy Applications

Teledyne Photometrics Iris USB 3.0 Cameras deliver a powerful combination of high spatial resolution, exceptional light sensitivity, and USB 3.0 connectivity. These cameras leverage small 4.25µm pixels and low-noise sCMOS sensors to maximize data capture and enhance image quality in demanding environments. Teledyne Photometrics Iris USB 3.0 Cameras are available in C-Mount and F-Mount configurations and are ideal for light-sheet microscopy, live-cell fluorescence, or imaging large samples at high resolutions. These cameras include Teledyne's proprietary-designed software platforms, Beacon and PVCAM, for optimizing camera performance and ease of system integration.

Note: Each camera box includes a USB 3.0 SuperSpeed A-to-B data cable, a 12V/5A power supply with two international power cords, single-line MMCX trigger cables, a USB memory device containing the PVCAM library and drivers, and a quick installation guide.