eo_logo
 
Product added to cart

PL-D775-AF-ED Pixelink USB 3.0 Autofocus Monochrome Camera (Recertified 05-P)

×
Stock #34-787-RCD-05P Recertified 1 In Stock Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,431.00
Volume Pricing
Qty 1+ C$1,431.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
PL-D775-AF-ED
Type:
Monochrome Camera
Camera Series:
PL-D
Manufacturer:
Pixelink

Physical & Mechanical Properties

Dimensions (mm):
55 x 38.5 x 27 (excludes connectors and lens mount)
Weight (g):
35.8
Housing:
Full

Sensor

Frame Rate (fps):
15.0000000000
Imaging Sensor:
ON Semi MT9P031
Pixel Size, H x V (μm):
2.2 x 2.2
Pixels (H x V):
2,592 x 1,944
Sensing Area, H x V (mm):
5.7 x 4.28
Pixel Depth:
8/12 bit
Shutter Type:
Rolling
Type of Sensor:
Progressive Scan CMOS
Exposure Time:
107μs - 2s
Sensor Format:
1/2.5"
Dynamic Range (dB):
60
Image Buffer:
Not Specified
Resolution (Megapixels):
5.0000000000
Machine Vision Standard:
USB3 Vision v1.0

Electrical

Power Consumption (W):
Not Specified

Hardware & Interface Connectivity

Connector:
USB 3.0, Micro-B with Screw Locks
Power Supply:
Power over USB
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface:
USB 3.0
Interface Port Orientation:
Back Panel
GPIOs:
1 opto-isolated trigger input, 1 opto-isolated output, 2 non-isolated outputs, 1 non-isolated input
GPIO Connector Type:
8-pin Hirose (HR25)

Threading & Mounting

Mount:
C-Mount
Mounting Threads:
¼-20 with Tripod Mount Adapter #34-949

Environmental & Durability Factors

Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-45 to +85

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Seamless Integration of Liquid Lenses
  • One-Push Autofocus, High Speed Focus Movement
  • Easy to Use USB 3.0 Interface

Pixelink® USB 3.0 Autofocus Liquid Lens Cameras provide the ability to seamlessly integrate and control liquid lenses. By enabling the liquid lens to be directly connected to the camera, it allows for the camera to drive and control the liquid lens without the need of a separate driver to achieve fast, continuous focus control. This simple autofocus system makes these cameras ideal for high speed applications such as bar code reading, inspection, and biomedical applications. Pixelink® USB 3.0 Autofocus Liquid Lens Cameras are compatible with our TECHSPEC® Liquid Lens Cx Series Fixed Focal Length Lenses, which combine high resolution image performance with built-in liquid lens integration.

To get started, choose a camera and find the appropriate Cx Lens Liquid Lens options listed under the Accessories section. These lenses are available in 12mm, 16mm, 25mm, 35mm, and 50mm focal lengths and are ready to mount to the Pixelink® USB 3.0 Autofocus Liquid Lens Cameras.

Note: Imaging lens with liquid lens sold separately. Choose one from Liquid Lens Cx Series Fixed Focal Length Lenses.

Pixelink Capture is a free, user-friendly application included with all Pixelink cameras, offering real-time image and video capture through an intuitive graphical interface. In contrast, the Pixelink SDK is a comprehensive development toolkit for Windows and Linux that enables developers to build custom applications with full camera control via C/C++, .NET, or Python. The SDK is available as a trial download, allowing users to evaluate its capabilities before purchasing a license. Links to software downloads (SDK and Capture) are available on the product pages.

;