eo_logo
 
Product added to cart

Plastic First Contact™ All-Inclusive Kit

×
Stock #75-428 New 7 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$340.20
Volume Pricing
Qty 1+ C$340.20 each
Need More? Request Quote
Product Downloads

Specifications

General

Contents of Kit:
1 x 15ml Plastics Formula First Contact Polymer Applicator Bottle
2 x 29ml Plastics Formula First Contact Polymer Refill Bottles
1 x 29ml Plastics Formula First Contact Thinner (for brush cleaning)
1 x FCB1 Fan Brush 1 x FCNet Chemically Inert Mesh (5 - 3" x 3" sheets)
1 x FCUF 12m Unwaxed Dental Floss
1 x FCPS Pipette Kit (5 pipettes)
25 Peel Tabs
Size (oz):
Applicator Bottle: 0.5 Refill Bottle: 2 x 1.0
Note:
Check instructions for substrate compatibility prior to use. Hazardous material - cannot be shipped internationally

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Safely Cleans a Variety of Plastics
  • Applies as a Liquid and Easily Peels Away Debris
  • Kits Contains Everything Needed for Application and Removal
  • First Contact™ Black, Gold, Water Resistant, and Red Available

Plastics Formula First Contact™ Cleaning Solution provides everything required to safely clean a range of plastics that can be damaged by traditional cleaning solutions. Designed to be compatible with Zeonex, acrylics, polystyrene, and some polycarbonates, Plastics Formula First Contact™ cleaning solution immediately conforms to any contour and dries to a film that can be easily peeled away to remove contaminants and grease with no residue or damage to coatings. This film can also be left in place to protect optical surfaces during shipping or storage. Plastics Formula First Contact™ Cleaning Solution Kit contains enough polymer to cover 280 square inches (approx. 1800 cm2) of surface area.

Note: It is recommended to always test on a test substrate or small area before application to ensure compatibility.

The Plastics Formula First Contact All-Inclusive kit includes:

1 x 15ml Plastics Formula First Contact Polymer Applicator Bottle

2 x 29ml Plastics Formula First Contact Polymer Refill Bottles

1 x 29ml Plastics Formula First Contact Thinner (for brush cleaning)

1 x Fan Brush 1 x FCNet Chemically Inert Mesh (5 - 3" x 3" sheets)

1 x 12m Unwaxed Dental Floss

1 x Pipette Kit (5 pipettes)

25 Peel Tabs

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;