eo_logo
 
Product added to cart

Sealed 450mm 850nm Line Light

×
Stock #74-199 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$4,529.00
Volume Pricing
Qty 1+ C$4,529.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type of Optics:
Collimated
Type of Illumination:
LED Illuminator
Note:
Compatible with #18-645 external controller
Manufacturer:
Advanced Illumination
Geometry:
Line Light
Illumination Mode:
Constant

Physical & Mechanical Properties

Length (mm):
450.00
Dimensions (mm):
459.8 L x 51.1 W
Weight (g):
2163

Optical Properties

Color:
IR
Wavelength (nm):
850.00
Working Distance (inches):
0.5-23

Hardware & Interface Connectivity

Connector:
4-pin Male M12
Operating Voltage (V):
24V DC, 4.5A
Power Supply:
Power Supply Required and Sold Separately: #73-977

Threading & Mounting

Mount:
T-Slot for M6 Nut

Environmental & Durability Factors

Operating Temperature (°C):
0 °C to 35 °C
Environmental Rating:
IP67

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • IP67 For Dust and Debris Protection
  • High Intensity Illumination Profile
  • Available in UV, White, Blue, Green, Red, & NIR
  • Ideal For Line Scan Applications

The Advanced Illumination Sealed High Intensity Line Lights provide a uniform illumination profile for line scan applications in rugged environments. These lights are IP67-rated for protection against dust, debris, and liquid, offering reliable performance in harsh environments. The lights are available in UV, white, blue, green, red, and NIR wavelengths and are passively cooled for continuous long-term operation. The Advanced Illumination High Intensity Line Lights feature an embedded controller that is designed for continuous operation and housed within the light itself. These lights are ideal for rugged line scan applications including inspection of sheetrock, lumber, and ceramics, and food and beverage washdown environments.