eo_logo
 
Product added to cart

Shade Plate Cartridge for SZX2-ILLTQ/S

See More by Olympus
Shade Plate Cartridge for SZX2-ILLTQ/S

Shade Plate Cartridge for SZX2-ILLTQ/S

×
Stock #89-508 New 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$231.00
Volume Pricing
Qty 1+ C$231.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
SZX2-CSH
Type of Illumination:
Light Shielding
Note:
Equipped with the hole to identify ON/OFF of illumination

Physical & Mechanical Properties

Diameter (mm):
80.00
Weight (g):
100

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Single or Quad Position LED Turret Options Available
  • Multi-Contrast Cartridge System
  • Cool, Efficient LED Lighting with a 60,000-Hour Lifespan
  • Slim, Ergonomic Design

Olympus LED Transmitted Light Illumination Bases are designed for use with the Olympus Stereo Microscopes SZX and SZ to enhance research with precise and flexible illumination control. Offering both quad and single LED position models, these bases support a wide range of contrast methods through an interchangeable cartridge system—brightfield (low, standard, high), oblique, darkfield, polarized, and shutter cartridges are available. The slim 41.5mm profile of this base provides a lower eyepoint and unobstructed access to samples, improving both comfort and efficiency during long observation sessions. Olympus LED Transmitted Light Illumination Bases use high-efficiency LEDs that generate minimal heat, reducing sample damage while delivering up to 60,000 hours of consistent illumination. These bases are ideal for integration into research systems where unmatched flexibility and control in stereomicroscopic imaging are required.

Note: Power Supply (#89-503) and Power Cable are required for use and Sold Separately. US power supply cable (#19-529); EU power supply cable (#15-279