eo_logo
 
Product added to cart

Smart Vision Lights 45mm Bar Light Mount

×
Stock #90-439 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$96.60
Volume Pricing
Qty 1+ C$96.60 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
BKT0025
Manufacturer:
Smart Vision Lights LLC

Environmental & Durability Factors

Operating Temperature (°C):
-10° to +40°

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Compact Bar Lights Available In 45mm Or 75mm Lengths
  • Delivers up to 73,000 (for the 75mm) and 44,000 (45mm) lux with Strobing
  • Available In White, Blue, Green, Red, Or IR Wavelengths
  • Ideal For Space-Constrained Imaging Applications

Smart Vision Lights LM Mini Bar Lights are compact linear lights that are designed to deliver intense light for space-constrained applications and feature IP65 rating for dust and water protection. These lights are available in 45 or 75mm lengths in white, blue (470nm), green (530nm), red (635), or IR (850nm) wavelengths. Built in Multi-Drive™ technology allows for these lights to operate in continuous mode for standard operation or strobe mode for high speed or increased brightness needs. Smart Vision Lights LM Mini Bar Lights are recommended to use at a working distance of 100 – 1000mm. Optional mounting brackets are sold separately and can be used to configure the lights in a quad formation to illuminate a larger area.