eo_logo
 
Product added to cart

Smart Vision Lights 45mm Red Bar Light

×
Stock #90-429 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$623.00
Volume Pricing
Qty 1+ C$623.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
LM45-625-W
Type of Illumination:
LED Illuminator
Note:
5-Pin M12 cables sold separately (5m #23-951, 10m #23-952, 15m #23-953)
Industrial power supply for mounting to DIN rails also sold #75-579
Manufacturer:
Smart Vision Lights LLC
Geometry:
Bar Light
Illumination Mode:
Constant or Strobed

Physical & Mechanical Properties

Dimensions (mm):
51.00 L x 20.00 W x 26.00 D
Weight (g):
128
Active Area (mm):
44.00 L x 9.75 W

Optical Properties

Color:
Red
Wavelength (nm):
625
Working Distance (mm):
100 - 1000

Electrical

Strobe Duration (μs):
30 - ∞

Hardware & Interface Connectivity

Connector:
5-pin M12 connector
Input Voltage (V):
24 VDC ± 5%
Power Supply:
Power Supply Required and Sold Separately:
USA: #75-577
Europe: #75-578
Japan: #75-577
Korea: #75-579
China: #75-579

Threading & Mounting

Mount:
T-Slot for M6 Nut

Environmental & Durability Factors

Operating Temperature (°C):
-10° to +40°

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Compact Bar Lights Available In 45mm Or 75mm Lengths
  • Delivers up to 73,000 (for the 75mm) and 44,000 (45mm) lux with Strobing
  • Available In White, Blue, Green, Red, Or IR Wavelengths
  • Ideal For Space-Constrained Imaging Applications

Smart Vision Lights LM Mini Bar Lights are compact linear lights that are designed to deliver intense light for space-constrained applications and feature IP65 rating for dust and water protection. These lights are available in 45 or 75mm lengths in white, blue (470nm), green (530nm), red (635), or IR (850nm) wavelengths. Built in Multi-Drive™ technology allows for these lights to operate in continuous mode for standard operation or strobe mode for high speed or increased brightness needs. Smart Vision Lights LM Mini Bar Lights are recommended to use at a working distance of 100 – 1000mm. Optional mounting brackets are sold separately and can be used to configure the lights in a quad formation to illuminate a larger area.