eo_logo
 
Product added to cart

Solarization-Resistant Reflection/Backscatter Probe, Stainless steel BX

See More by Ocean Optics
×
Stock #90-561 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,376.20
Volume Pricing
Qty 1+ C$1,376.20 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
QR400-7-VIS-BX

Optical Properties

Wavelength Range (nm):
180 - 1100

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 250:

Product Details

  • Versatile Sampling for Diffuse/Specular Reflectance, Backscatter & Fluorescence
  • VIS–NIR (400–2100nm) and UV–VIS (180–1100nm) Solarization-Resistant Models
  • Extreme Solarization-Resistant (XSR) Probe Features Ultra-Low Loss Fiber for Harsh UV Exposure
  • Connects Directly with Ocean Optics Spectrometers & Accessories

Ocean Optics Reflection/Backscatter Probes are compact, fiber-coupled sampling tools for measuring diffuse and specular reflectance, backscatter, or fluorescence in solids, solutions, or powders, and connect directly with Ocean Optics Spectrometers and Accessories. They provide quantitative insights into a sample’s color, appearance, and chemical composition. Choose from Visible–NIR, Solarization-Resistant, or XSR models for applications ranging from routine reflectance to demanding UV measurements. With durable jacketing, precision ferrules, and solarization-resistant fiber, the rugged design ensures reliable performance even in harsh conditions. Ocean Optics Reflection/Backscatter Probes can be optimized for UV applications, with the XSR probe featuring ultra-low loss fiber designed to withstand harsh UV exposure.