eo_logo
 
Product added to cart

T-Mount to Leica M-Mount Camera Adapter

T-Mount to Leica M-Mount Camera Adapter

T-Mount to Leica M-Mount Camera Adapter

×
Stock #16-094 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$67.90
Volume Pricing
Qty 1+ C$67.90 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Lens Accessory

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Sensor Size Covers Up to Full Frame
  • Delivers Erect Image to the Sensor
  • Working Distance from 20mm to Infinity
  • MikroMak™ and MikroMak™ PetzVex™ Prime Probe Lenses Also Available

MikroMak/RO™ Prime Probe Lenses, part of Infinity Photo-Optical Company's line of optics, offer unparalleled depth of field, providing excellent clarity in applications requiring micro, macro, or infinity focus. Unlike typical microscope inverted imaging, MikroMak/RO™ images are erect in the camera viewfinder for easier composition. These products are interchangeable in camera manufacturer and/or model to allow for on-the-fly change during cinema production. When set to infinity, everything up to a close proximity of the MikroMak/RO™ Prime Probe Lenses is automatically in focus. Visit the Infinity Photo-Optical Cinema Products brand page to learn more about these cinema production lenses!