eo_logo
 
Product added to cart

T9 Female to M8 Male Cable, 60cm Long

See More by Zaber™
T9 Female to M8 Male Cable, 60cm Long

T9 Female to M8 Male Cable, 60cm Long

×
Stock #75-302 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$443.80
Volume Pricing
Qty 1+ C$443.80 each
Need More? Request Quote
Product Downloads

Specifications

General

Manufacturer:
Zaber Technologies Inc.
Model Number:
T9-XDC

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Low Vacuum (10-3 Torr) and High Vacuum (10-6 Torr) Options Available
  • 360° Rotational, Linear, or Vertical Travel Stages, and Goniometer Options Available
  • Controlled via Minimal Feed-Through Wires

Zaber™ Vacuum Compatible Motorized Stages are designed for integration into vacuum systems and are available in high vacuum 10-6 Torr stages or low vacuum 10-3 Torr configurations (upon request). The stage body components are specifically engineered to limit outgassing of contaminants in the vacuum chamber, the included stepper motors are designed for thermal management in high vacuum environments, and the stages can be connected to a computer interface with minimal feed-through wires. Zaber™ Vacuum Compatible Motorized Stages are available in linear, 360° rotational, and goniometric configurations, allowing for a complete 6 Degree-of-Freedom system to be constructed in a vacuum. These stages are ideal for applications operating in high vacuum conditions, such as semiconductor manufacturing and processing, or optical coating processes.

Note: An accessories kit, #75-301, is required and sold separately.