eo_logo
 
Product added to cart

Triple Bandpass Blue-Green-NIR Filter M37

×
Stock #74-599 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$666.40
Volume Pricing
Qty 1+ C$666.40 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Triple Bandpass Mounted Imaging Filter
Model Number:
TB475/550/850-37
Full Width-Half Max FWHM Range (nm):
20nm, 20nm, 45nm ±10 nm

Physical & Mechanical Properties

Outer Diameter (mm):
39
Substrate Thickness (mm):
2mm

Optical Properties

Color:
Blue-Green-NIR
Surface Quality:
40/20
Transmission (%):
≥85%
Transmission Wavelength (nm):
468-483nm, 543-558nm, 835-865nm

Threading & Mounting

Filter Thread:
M37 x 0.75
Mount Thickness (mm):
5.2

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Block and Transmit Desired Key VIS and NIR Spectral Bands with One Filter
  • Remove The Need for Dual Sensor Setups
  • Anti-Reflection Coating for Durability and Performance
  • Various Mounting Thread Options Available

Multi-Band Machine Vision Bandpass Filters feature both double or triple bandpass options in one filter, allowing for greater flexibility in system design. These filters are designed with up to ≥90% transmission in the visible (VIS) or near-infrared (NIR) spectra with various wavelength range combinations available. Additionally, these filters are AR coated for optimal transmission and feature a hard-coated, single-substrate design with superior surface quality to maximize optical performance. Multi-Band Machine Vision Bandpass Filters ensure accurate color reproduction by blocking unwanted wavelengths, eliminating the need for dual-sensor imaging. These filters are ideal for surveillance applications such as, security and intelligent traffic management, as well as normalized difference vegetation index (NDVI) imaging applications.

Note: Other filter threads are available upon request.