eo_logo
 
Product added to cart

Type C to Type C, USB 3.2 Cable, 3m

Kit included with #90-390 Prime BSI Express camera & #90-394/#90-395 Retiga cameras

×
Stock #90-402 New 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$273.00
Volume Pricing
Qty 1+ C$273.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Camera Accessory

Hardware & Interface Connectivity

Length of Cable (m):
3

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Long Exposure CMOS (Over 60 Minutes)
  • Feature Extended Dynamic Range (EDR)
  • Dual Imaging Modes for Flexibility
  • Scientific Cameras for High Sensitivity Microscopy Applications

Teledyne Photometrics Retiga E USB Cameras feature ultra-low dark current (<0.001 electrons/pixel/second), enabling exposure times of over an hour for low-light and long-duration imaging. The cameras feature EDR mode, which combines a large full-well capacity with low read noise to capture both intense and weak signals in the same image. The Retiga E series offers dual imaging modes; a long exposure mode enables ultra-sensitive, low-light imaging, and a fast capture mode for high-speed acquisition. The dual modes provide flexible performance for both static and dynamic scientific applications. Teledyne Photometrics Retiga E USB Cameras are ideal for time-lapse imaging in cell colony growth, fluorescence microscopy, and bioluminescence/chemiluminescence imaging. These cameras include Teledyne's proprietary-designed software platforms, Beacon and PVCAM, for optimizing camera performance and ease of system integration.