eo_logo
 
Product added to cart

Ultra-Thin Nanoparticle Polarizer, 366-392nm, 10 x 10mm, Uncoated

Ultra-Thin Polarizers; 10x10, 12.5mm Dia, and 25mm Dia.

Ultra-Thin Polarizers; 10x10, 12.5mm Dia, and 25mm Dia.

×
Stock #90-254 New 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$610.40
Volume Pricing
Qty 1-10 C$610.40 each
Qty 11+ C$488.60 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Linear Polarizer

Physical & Mechanical Properties

Clear Aperture CA (mm):
9.00
Dimensions (mm):
10.00 x 10.00 +0/-0.1
Thickness (mm):
0.09 ± 0.025
Construction:
Nanoparticle
Clear Aperture (%):
90

Optical Properties

Coating:
Uncoated
Extinction Ratio:
>1000:1 (366 - 392nm)
>10,000:1 (371 - 386nm)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Sodium Silicate Glass Doped with Glass Nanoparticles
Surface Quality:
40-20
Transmission (%):
>48
Transmitted Wavefront, P-V:
<3 wave
Polarization Axis Mark (%):
<0.5 (to indicated edge)
Wavelength Range (nm):
366 - 392
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
Continuous block
Continuous pass
Pulse peak power
Equivalent pulse power density
10 W/cm²
25 W/cm²
12 MW/cm²
1 μJ/cm²
Acceptance Angle (°):
±20

Threading & Mounting

Mount Thickness (mm):
Unmounted

Environmental & Durability Factors

Operating Temperature (°C):
-50 to +400

Regulatory Compliance

Certificate of Conformance:

Product Details

  • NEW LOWER PRICE!
  • Lightweight 90µm Thick Substrate
  • >10,000:1 Extinction Ratio
  • Excellent Resistance to Temperature, Chemicals, and Harsh Environments
  • Range of Standard Sizes, Coatings, and Custom Options Available

Ultra-Thin Nanoparticle Polarizers are a lightweight 90µm thick alternative to traditional polarizers while providing a high transmission and an extinction ratio of >10,000:1. Constructed from sodium silicate glass substrate doped with prolate silver nanoparticles, these polarizers provide high temperature stability up to +400°C, chemical resistance, and resistance to UV radiation and bleaching. These polarizers are available uncoated, Single-Side AR coated, or Double-Side AR coated and cover wavelength ranges from 366-1600nm. Ultra-Thin Nanoparticle Polarizers design are ideal for use in telecom, medical, and aerospace applications as well as in optical isolators, polarization interferometry, and improving signal-to-noise ratio.

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.