Ocean Optics Transmission Dip Probes couple to spectrometers and light sources to measure absorbance and transmission in solutions. Choose from ruggedized high-pressure probe (#90-569) for demanding process environments or PEEK-jacketed probes (#90-570 and #90-571) for harsh chemical conditions, spanning UV–VIS to VIS–NIR wavelengths. Easily customize your setup with accessories such as interchangeable probe tips in various path lengths and the protective sleeve (#90-585) for extended durability in corrosive or high-temperature applications. Ocean Optics Transmission Dip Probes are designed for seamless integration with Ocean Optics spectroscopy systems and compatible accessories.
| Transmission Dip Probe Tip Compatibility Chart | |||
| Transmission Dip Probe | Transmission Dip Probe Stock Number | Compatible Transmission Dip Probe Tip | Compatible Transmission Dip Probe Tip Stock Number |
| UV-VIS Heavy-Duty Transmission Dip Probe | #90-569 | Harsh Environment Transmission Dip Probe Tip, 2 mm | #90-582 |
| Harsh Environment Transmission Dip Probe Tip, 5 mm | #90-584 | ||
| Harsh Environment Transmission Dip Probe Tip, 10 mm | #90-580 | ||
| Harsh Environment Transmission Dip Probe Tip, 25 mm | #90-581 | ||
| Harsh Environment Transmission Dip Probe Tip, 50 mm | #90-583 | ||
| UV-VIS Transmission Dip Probe | #90-570 | Stainless Steel Transmission Dip Probe Tip, 2 mm | #90-573 |
| Stainless Steel Transmission Dip Probe Tip, 5 mm | #90-576 | ||
| Stainless Steel Transmission Dip Probe Tip, 10 mm | #90-572 | ||
| Adjustable Path Length Transmission Dip Probe Tip, 2–10 mm | #90-578 | ||
| Adjustable Path Length Transmission Dip Probe Tip, 10–20 mm | #90-577 | ||
| VIS-NIR Transmission Dip Probe | #90-571 | Stainless Steel Transmission Dip Probe Tip, 2 mm | #90-573 |
| Stainless Steel Transmission Dip Probe Tip, 5 mm | #90-576 | ||
| Stainless Steel Transmission Dip Probe Tip, 10 mm | #90-572 | ||
| Adjustable Path Length Transmission Dip Probe Tip, 2–10 mm | #90-578 | ||
| Adjustable Path Length Transmission Dip Probe Tip, 10–20 mm | #90-577 | ||
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®