LightPath® Fiber Optic Collimators
- Easy to Integrate
- Models for FC/PC, FC/APC, and SMA Connections Available
- Four Wavelength Ranges Covering 350-1600nm
Focusable Collimators
- Can Be Coupled to Standard 0.22 NA Fiber Optic Cables
- Options Available for UV-VIS or VIS-NIR
- Multiple Focal Length or Aperture Options
Vega® Broadband Beam Expanders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- AR Coated for Broadband Tunable Laser Sources
- Fixed Magnifications Available from 1.5X to 20X
- Divergence Adjustable through Rotating Optical Design
Canopus® Reflective Beam Expanders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- HR Coated for UV, Visible, and IR Applications from 250nm to 10μm
- Multiple Reflective Magnifications from 2X to 5X
- Monolithic Design for Reduced Thermal Effects and Simplified Alignment
- Manufactured Using Patented Diamond Turning Technique
Scorpii® Nd:YAG Beam Expanders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- AR Coated for Nd:YAG Laser Wavelengths: 355nm, 532nm, and 1064nm
- Fixed Magnifications Available from 2X to 10X
- Designed for OEM Integration without Divergence Adjustment
Arcturus® HeNe Beam Expanders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- AR Coated for HeNe Laser Wavelength of 633nm
- Fixed Magnifications Available from 3X to 20X
- Divergence Adjustable with Non-Rotating Optics
Vega® Laser Line Beam Expanders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- AR Coated for Laser Wavelengths: 266nm, 355nm, 405nm, 532nm, 1064nm, and 1940nm
- Fixed Magnifications Available from 1.5X to 20X
- Divergence Adjustable through Rotating Optical Design
High Performance ReflX™ Objectives
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Diffraction Limited Performance: Transmitted Wavefront of λ/14 RMS
- Streamlined Tapered Design for Added Clearance at 45° AOI
- Curved Spider Legs to Reduce Diffraction Effects
- TECHSPEC® Reflx™ Objectives Available
ReflX™ Objectives
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Industry Leading 19 to 31mm Working Distance
- EO Designed and Manufactured for Focusing or Imaging Applications
- Actively Aligned for Optimal Performance
- Ultra-Wide Spectral Band from 190nm to 11μm with No Chromatic Aberration
- TECHSPEC® High Performance ReflX™ Objectives Available
Research-Grade Variable Beam Expanders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- 1X – 3X and 2X – 8X Variable Magnification
- Non-Rotating Lenses Minimize Beam Wander
- Compact Galilean Designs with Fixed Housing Length
- TECHSPEC® Draconis® Broadband Beam Expanders Also Available
Draconis® Broadband Beam Expanders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- AR Coated for Broadband Tunable Laser Sources
- Fixed Magnifications Available from 3X to 10X
- Divergence Adjustable through Non-Rotating Optical Design for Reduced Beam Wander
Draconis® Nd:YAG Laser Line Beam Expanders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- AR Coated for Nd:YAG Laser Wavelengths: 532nm and 1064nm
- Fixed Magnifications Available from 3X to 10X
- Divergence Adjustable through Non-Rotating Optical Design for Reduced Beam Wander
Nd:YAG Air-Spaced Achromatic Focusing Doublets
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Color Corrected at 632.8nm and 1064nm
- Optimized to Reduce Spherical Aberration
- Minimizes Spot Size for Materials Processing
Color Corrected F-Theta Lenses
- Ideal for Broad Spectral Laser Scanning Applications
- Diffraction Limited Across the Scan Field with Low Wavefront Error
- Long Working Distance and Large Scan Area
G&H Pockels Cells
- High Performance Phase Modulation up to 1MHz
- >98% Transmission from UV to NIR Spectra
- >10 J/cm2 Damage Threshold
- Ideal for Q-switching, Pulse Picking, and Laser Power Control
Sill Optics Trapped Ion Lenses
- Designed For 369nm Ion Fluorescence Wavelengths
- High Numerical Aperture and Diffraction Limited Performance
- Ideal for Ytterbium (Yb+) Ion Quantum Computing and Sensing Applications
UltraFast Innovations (UFI) Aurora XUV Phase Retarders
- Near Circular Polarization of Extreme UV (XUV) Light without Adding Dispersion
- Up to 40% Max Transmission
- Spectral Range Options of 40 – 85 eV (15 - 31nm) or 10 – 35 eV (31 - 124nm)
Sill Optics F-Theta Lenses
- Ideal for High-Precision Material Processing and Laser Scanning Applications
- Large Scan Fields Up to 410mm x 410mm
- High Damage Thresholds and Low Telecentricity Errors
- Galvanometers, Beam Expanders, and Laser Sources Also Available
Sill Optics Multispectral F-Theta Lenses
- Multispectral Design Wavelength of 532nm and 1064nm
- Large Scan Field of 102mm x 102mm and a Focal Length of 163mm
- High Damage Thresholds and Low Telecentricity Errors
- Galvanometers, Beam Expanders, and Laser Sources Also Available
Jenoptik JENar™ Silverline™ F-Theta Scanning Lenses
- Low-Absorption Fused Silica Substrates for High-Power Laser Applications
- Large Scan Fields Up to 328mm x 328mm
- High Damage Thresholds and Low Telecentricity Errors
- Jenoptik JENar™ F-Theta Scanning Lenses Also Available
Jenoptik JENar™ F-Theta Scanning Lenses
- Ideal for High-Precision Material Processing and Laser Scanning Applications
- Large Scan Fields Up to 320mm x 320mm
- Wide Range of Focal Lengths from 108mm - 330mm
- Jenoptik JENar™ Silverline™ F-Theta Scanning Lenses Also Available
Edmund Optics® F-Theta Lenses
- Ideal for Laser Scanning Applications
- Diffraction Limited Across the Scan Field with Low Wavefront Error
- Long Working Distances and Large Scan Areas
- Galvanometers, Beam Expanders, and Laser Sources Also Available
Sill Optics Fixed Beam Expanders
- Fused Silica Optical Elements Reduce Thermal Expansion
- 1.5X, 2.5X, and 3X Fixed Magnification Options Available
- High Damage Thresholds up to 5.0 J/cm² (1ns, 50Hz)
Sill Optics Variable Beam Expanders
- 1X – 3X and 1X – 8X Variable Magnification
- High Damage Thresholds up to 5.0 J/cm² (1ns, 50Hz)
- Motorized Magnification Versions Available
Sill Optics Motorized Variable Beam Expanders
- Motorized Magnification Adjustment
- From 0.9X to 4X Variable Magnification
- Damage Threshold of 0.3 J/cm² (1ps, 100Hz)
Scorpii® Nd:YAG Beam Expander Kits
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- AR Coated for Nd:YAG Laser Wavelengths: 355nm, 532nm, and 1064nm
- Kits Include 5 Discrete Magnifications from 2X to 10X
- Designed for OEM Integration without Divergence Adjustment
Jenoptik Fixed Magnification Beam Expanders
- Ideal for High-Power and Ultrashort Pulse Systems
- Fixed Magnifications Available from 1.5X to 8X
- Designed for Diffraction Limited Performance
Jenoptik Variable Magnification Beam Expanders
- Ideal for High-Power and Ultrashort Pulse Systems
- Continuous Magnifications Ranges from 1X to 10X
- Designed for Diffraction Limited Performance
Gemma® Variable Beam Expander
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- 2X – 8X Continuous Magnification
- Non-Rotating Lenses Minimize Beam Wander
- Compact Galilean Designs with Fixed Housing Length
- TECHSPEC® Draconis® Broadband Beam Expanders Also Available
Coherent® CO2 Beam Expanders
- Designed for CO2 Laser Sources at 10.6μm
- Compact Housing for Easy System Integration
- Coherent® Infrared ZnSe Optical Elements
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®