eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

T-Mount Double Female Thread Ring

×
Stock #52-297 9 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$48.88
Volume Pricing
Qty 1-4 C$48.88 each
Qty 5-9 C$43.51 each
Qty 10-25 C$40.72 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Thread Adapter
Function:
Thread Adapter

Physical & Mechanical Properties

Extension Length (mm):
10.0
Construction:
Fixed
Total Length (mm):
10.0
Outer Diameter (mm):
48.0
Clear Aperture CA (mm):
42.0

Threading & Mounting

Thread Type:
T-Mount
Thread Termination:
Double Female

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Maximize C, S, and T-Mount Tube Connection Compatibilities
  • Female or Male Thread Options
  • Rotating Rings Also Available

TECHSPEC® C, S, and T-Mount Double Thread Rings provide a means to connect two C, S, or T-Mount components. Double thread rings come with either double female threads or double male threads. This allows two C, S, and T-Mount components with the same thread termination to be coupled. TECHSPEC® C, S, and T-Mount Double Thread Rings with rotating ability are also available. The rotation in those rings allows for post assembly alignment adjustments in applications where alignment is crucial.