eo_logo
 
Product added to cart

1000µm Aperture Diameter, Chrome on Glass Aperture

×
Stock #90-747 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$259.00
Volume Pricing
Qty 1+ C$259.00 each
Need More? Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Outer Diameter (mm):
25.4
Fixed Aperture Diameter (μm):
1000 ± 5.0
Thickness (inches):
0.06 ±0.004
Thickness (mm):
1.52
Thickness Tolerance (mm):
±0.1

Optical Properties

Coating:
Low Reflective Chrome

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Chrome Coating on Glass Substrate
  • Ideal for Precise Beam Control, Modulation, or Optical Alignment
  • Pinhole Diameters Ranging from 10µm to 1,000µm

Chrome Coated Glass Optical Apertures are composed of soda lime float glass with low reflective chrome coating for high-contrast performance. These apertures are designed with pinhole diameters ranging from 10µm to 1000µm. The apertures have an overall diameter of 25.4mm (1”) and a thickness of 1.52mm, ensuring easy integration with a wide variety of optical mounts. Chrome coating on glass provides a stable and circular aperture diameter immune to bending or creasing. Chrome Coated Glass Optical Apertures are designed to provide high-precision light control, ideal for beam shaping, spatial filtering, and alignment in advanced photonic systems.

;