eo_logo
 
Product added to cart

2/3'',12mm,F1.4,C-mount,ViSWIR Singleband

Computar ViSWIR Lite Lenses

Computar ViSWIR Lite Lenses

×
Stock #74-616 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,281.00
Volume Pricing
Qty 1+ C$1,281.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
M1214-VSW
Imaging Lens Type:
Fixed Focal Length SWIR Lens

Physical & Mechanical Properties

Iris Option:
Manual Iris
Length (mm):
28.20
Maximum Diameter (mm):
44.5
Outer Diameter (mm):
32.00
Weight (g):
61.9
Maximum Rear Protrusion (mm):
4.08
Maximum Length (mm):
28.2

Optical Properties

Horizontal Field of View @ Max Sensor Format:
40.4°
Horizontal Field of View, 1/2" Sensor:
30.0° (H6.4)
Horizontal Field of View, 1/4" Sensor:
15.2° (H3.2)
Maximum Image Circle (mm):
11.00
Wavelength Range (nm):
400 - 1700
Focal Length FL (mm):
12.00
Working Distance (mm):
150 - ∞
FOV @ Max Sensor Format, H x V (mm):
Horizontal: 40.4°
Vertical: 30.8°
Diagonal: 49.2°
Aperture (f/#):
f/1.4
Back Focal Length BFL (mm):
13.1
Entrance Pupil Position (mm):
17.69
Object Space Principal Plane (mm):
24.71
Image Space Principal Plane (mm):
12.00
Maximum Distortion (%):
-0.10
Exit Pupil Position (mm):
-72.5574
Lens Wavelength Range:
VIS-SWIR
Wavelength:
VIS, SWIR

Sensor

Optimized Sensor Format:
2/3"
Maximum Sensor Format:
2/3"
Resolution (Megapixels):
1.50

Threading & Mounting

Filter Thread:
M30.5 x 0.50
Mount:
C-Mount

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Outstanding Cost to Performance Ratio from the VIS to SWIR
  • 1.5 MegaPixels, 1/2’’ or 2/3’’, C-Mount
  • Focal Lengths Ranging from 5 - 50mm

Computar ViSWIR Lite Lenses are compact lenses that deliver outstanding cost-performance for single-wavelength lighting and narrow-band imaging. Utilizing a multilayer coating that absorbs specific wavelengths to minimize adverse lighting effects, these lenses ensure precise imaging is achieved. The broadband anti-reflection coating offers high and stable transmission across a wide wavelength range from 400nm to 1,700nm. Computar ViSWIR Lite Lenses are available in 1/2’’ and 2/3’’ sensor formats, an easily integratable C-mount design, and focal lengths that range from 5 to 50mm. These lenses are ideal for non-visible range imaging in applications across Agricultural, Medical, and Remote Sensing industries.