eo_logo
 
Product added to cart

5.0μm 25mm Diameter, IR Shortpass Filter

×
Stock #75-126 New 17 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$826.00
Volume Pricing
Qty 1-9 C$826.00 each
Qty 10-25 C$743.40 each
Qty 26-49 C$702.10 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Shortpass Filter

Physical & Mechanical Properties

Diameter (mm):
25.00 +0.0/-0.2
Thickness (mm):
1.00 ±0.2

Optical Properties

Angle of Incidence (°):
0
Optical Density OD (Average):
≥3.0
Cut-Off Wavelength (nm):
5,000.00
Cut-Off Wavelength (μm):
5
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Silicon
Rejection Wavelength (nm):
5300 - 11000
Surface Quality:
80-50
Transmission (%):
≥85
Transmission Wavelength (nm):
3000 - 4850
Transmission Wavelength (μm):
3 - 4.85
Cut-Off Tolerance (%):
±2
Rejection Wavelength (μm):
5.3 - 11

Environmental & Durability Factors

Durability:
MIL-C-48497A, Section 4.5.3

Regulatory Compliance

Certificate of Conformance:

Product Details

  • ≥85% Average Transmission over a Broad Infrared Wavelength Range
  • OD ≥3.0 Blocking Across Rejection Band
  • Common Wavelengths for Environmental and Medical Applications

Infrared (IR) Shortpass Filters are designed to provide ≥85% average transmission across their transmission band and OD ≥3.0 blocking across their rejection band. With cut-off wavelengths ranging from 3.95 to 13.3μm, these shortpass filters provide coverage across the IR spectrum. Featuring durable coatings and optical-quality Silicon and Germanium substrates, these filters can withstand normal cleaning and handling associated with high-quality optical components. Infrared (IR) Shortpass Filters are ideal for a wide range of imaging and detection applications in environmental sciences, life sciences, and medical diagnostics. These filters can be used in combination with Infrared (IR) Longpass Filters to create custom bandwidth filters and fine tune optical systems.

Special Handling

These optics require special handling to avoid damage and ensure long-term performance. Proper handling, cleaning, and storage are essential to maintain optical quality. Explore our Optics Cleaning Resources for step-by-step guides and best practices. For personalized assistance, Email us or Chat with our technical support team.

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.