- SWIR Wavelengths Options from 980 – 1600nm
- Compact 40 x 40mm Form Factor
- IP64 Rated for Dust and Moisture Protection
Advanced Illumination High Intensity UltraSeal Washdown Spot Lights
- IP69K Certified for Extreme Washdown Environments
- Ideal for Hygienic and Aseptic Manufacturing Applications
- Intensity of Over 60,000 Lux at 300mm Working Distance
Advanced Illumination MicroBrite Compact Spot Lights
- Light Output up to 15,000 Lux
- Rectangular Housing with Small Footprint
- MicroBrite High Intensity Spot Lights Also Available
- Optional Manual Intensity Adjustments (#86-887 and #89-555) Recommended
Advanced Illumination MicroBrite High Intensity Spot Lights
- High Intensity Output up to 60,000 Lux
- Rectangular Format Spot Light for Off-Axis Applications
- MicroBrite Compact Spot Lights Also Available
- Optional Manual Intensity Adjustments (#86-887 and #89-555) Recommended
Advanced Illumination EuroBrite™ Spot Lights
- Daisy Chain up to Four 100 x 150mm Units
- Requires No Heat Sink
- Available in White, Red, and Blue
Advanced Illumination Ethernet Controlled High Intensity In-Line Lights
- Controllable via Ethernet GUI or Web Browser
- Compatible with 8mm or 1/4" (0.312") Fiber Illumination Ports
- Efficient Thermal Management for Long LED Life
- Compatible with TECHSPEC® Telecentric Backlight Illuminators and Lenses
CCS LED Spot Light Illuminators
- Ideal for Alignment and Measurement Applications
- L-Type and Cylindrical Housing Options
- Available with 8mm or 12mm Tip
Advanced Illumination High Intensity In-Line Lights
- Compatible with 8mm or 1/4" (0.312") Fiber Illumination Port
- High Intensity LED
- Efficient Thermal Management for Long LED Life
- Compatible with TECHSPEC® Telecentric Backlight Illuminators
Advanced Illumination In-Line Lights
- Compatible with 8mm or ¼" (0.312") Fiber Illumination Ports
- Multiple Versions Offered
Advanced Illumination MicroBrite Spot Lights
- Compatible with 8mm or 1/4" (0.312") Fiber Illumination Port
- IP65 Rated - Protection from Dust and Water Spray
- 50,000 Hour Lifetime
Advanced Illumination High Intensity LED Spot Lights
- 65mm Coverage at 300mm Working Distance
- M6 Thread for Mounting
- Variable Intensity and Strobed Options
Advanced Illumination LED Spot Lights
- Ideal for Machine Vision Illumination
- Provides 43mm Coverage at 100mm
- 50,000 Hour Product Lifetime
Compact LED Area Lights
- Variable Intensity with DC Current Controller
- Excellent Uniformity
- 100,000 Hour Product Lifetime
- Heat Sinks and Power Supplies Sold Separately
Compact LED Spot Lights
- Variable Intensity with DC Current Controller
- Excellent Uniformity
- 60,000 Hour Product Lifetime
- Heat Sinks and Power Supplies Sold Separately
CCS SWIR In-Line Spot Lights
- Available in Common SWIR Wavelengths of 1050 to 1650nm
- High Intensity and Uniformity
- Ideal for Use with Telecentric Lenses
Crytur MonaLIGHT Compact Laser Driven Light Sources
- Compact With Luminous Flux up to 1300 Lumens (lm)
- 515 – 555nm Wavelength Options Available
- Long Bulb Lifetime of 14,000 Hours
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
The FUTURE Depends On Optics®