eo_logo
 
Product added to cart

Green 530nm, MicroBrite Ultra High Intensity Bar Light (Recertified 05-P)

See More by Advanced Illumination
×
Stock #18-543-RCD-05P Recertified 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$507.15
Volume Pricing
Qty 1+ C$507.15 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
AL295-150530IC
LED Lifetime (hours):
50,000
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Bar Light
Illumination Mode:
Constant

Physical & Mechanical Properties

Dimensions (mm):
165.6 x 20.1 x 20.1
Weight (g):
68.9

Optical Properties

Color:
Green
Wavelength (nm):
530

Electrical

Maximum Input Current:
0.27A

Hardware & Interface Connectivity

Connector:
Flying Leads
Input Voltage (V):
24V
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #89-513
Korea: #33-773
China: #66-855

Environmental & Durability Factors

Operating Temperature (°C):
0 - 60
Environmental Rating:
IP50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • High Intensity Output up to 73,000 Lux
  • Compact Housing with T-Slot Mount
  • Full Range of Wavelengths Available
  • Optional Manual Intensity Adjustments (#86-887 and #89-555) Recommended

Advanced Illumination MicroBrite Ultra High Intensity Bar Lights offer high performance machine vision lights in a compact form factor. With a high intensity output of 73,000 Lux at a working distance of 100mm, these MicroBrite Bar Lights outperform higher cost comparable bar lights. These bar lights are available in the most common machine vision wavelengths. Advanced Illumination MicroBrite Ultra High Intensity Bar Lights are designed for applications requiring intense illumination for large area inspection. Please contact us if your application requires a MicroBrite Ultra High Intensity Bar Light with a custom length.

Note: Requires 24V power supply #66-855. Manual Intensity Adjustment #86-887 and #89-555 are recommended and sold separately.

3D-Printable Mount Files

Bar or Line Light Configuration Download Now
Designed for use with the Articulating Arm Mounting Systems, these 3D-printed mounts allow easy positioning of lights in brightfield or darkfield setups. The design is based on mounting illumination to ¼-20" breadboards or into 80/20 extrusion systems, but can be adapted based on user needs. Mounts are available for ring, bar, line, and inline spot lights.
Application Note

Illumination Mounts for Machine Vision Applications
Read

Video

Assembly of 3D Printed Mounts for Common Illumination Geometries
Watch

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;