Norland Optical Adhesives
- Excellent Optical Qualities
- Adhesives for Glass, Metal, and Plastic Bonding
- Cure Quickly when Exposed to UV Light
- Preloaded Norland Optical Adhesive Syringes Also Available
Preloaded Norland Optical Adhesive Syringes
- Dispensing Syringes Preloaded with 2 or 10g of Adhesive
- Adhesives for Glass, Metal, and Plastic Bonding
- Require a Dispensing Unit & Dispenser Tips for Use
- Applicator and Bulk Bottles of Norland Adhesive Also Available
Norland Index Matching Liquid (IML) 150
- 1.52 Index of Refraction at 589nm
- Ideal for Temporary Fiber Slicing
- 6g or 30g Preloaded Syringes
Norland Electronic Adhesives
- Single Component UV Curing Adhesives
- Excellent Adhesion to Glass, Metals, and Plastic
- Ideal for Potting, Sealing, and Fastening
Dispensing Guns and Hand Plungers
- Ease Application of Optical Adhesives
- Three Models Available
- Empty Barrels and Pre-Loaded Norland Adhesive Barrels also Available
Dispenser Barrels and Accessories
- Empty Barrels are Available in Clear, Amber, and Opaque Versions
- Tips are Available in Plastic and Steel
- Dispensing Guns and Pre-Loaded Norland Adhesive Barrels are Also Available
Milbond Adhesive System
- Two-Component Epoxy Adhesive System
- Glass to Metal Bonding
- Ideal for Mirror Mounting
- Milsolve Decementing Agent is also available
Milsolve Decementing Agent
- Designed to Decement Milbond Adhesive
- Complete Adhesive Separation After 48-72 Hours
- Contains 1 Quart of Stripping Agent
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
The FUTURE Depends On Optics®