eo_logo
 
Product added to cart

12mm FL, Corning® Varioptic® C-C Series C-Mount Liquid Lens

×
Stock #91-612 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,242.50
Volume Pricing
Qty 1+ C$2,242.50 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
C-mount Lens
Contents of Kit:
Corning® Varioptic® C-C-39N0-A1-120 Lens

Optical Properties

Focal Length FL (mm):
12.00
Working Distance (mm):
150 - ∞
Aperture (f/#):
f/4.7
Lens Wavelength Range:
VIS

Sensor

Sensor Format:
1.1"
Pixel Size (μm):
2.74

Threading & Mounting

Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
50
Storage Temperature (°C):
45

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • Electronically Controllable Focus
  • Ideal For Machine Vision Applications
  • Compatible With Up to 1.1'', 20mpx Sensors
  • C-Mount for Seamless Integration into Imaging Systems

Corning® Varioptic® C-C Series C-Mount Liquid Lens Evaluation Kits feature an electronically controllable liquid lens and integrated driver electronics in a compact, C-Mount design. With rapid switching times, no moving parts, and AR-Coatings for excellent transmission in the VIS and NIR, these lenses are an ideal solution for autofocus applications demanding clarity, durability, and speed. Designed for seamless integration into C-Mount machine vision and imaging systems, the lenses are compatible with sensors up to 1.1". Corning® Varioptic® C-C Series C-Mount Variable Focus Liquid Lenses’ integrated electronics allow the lenses to be powered by a simple DC supply and controlled through RS-232, I²C, or SPI interfaces. Evaluation kits include Lenses, USB-M Universal, USB Cable, and Focuslab Software Control Software and Documentation Package.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin